CTO 96 en 2-4 DOOR CLOSER
CTO 96 en 2-4 DOOR CLOSER
CTO 96 en 2-4 DOOR CLOSER

    CTO 96 en 2-4 DOOR CLOSER

    The CTO 96 Inther concealed door closer for standard and RF doors weighing up to 80 kg, with a maximum opening angle of 120°. Available without a hold-open system and with adjustable latching force and closing speed. It features adjustable force levels EN 2–4. This door closer model features a cam mechanism and supports door leaf widths up to 1100 mm and thicknesses exceeding 40 mm. Additionally, it complies with the specifications outlined in the UNE EN 1154 and 1155 standards for controlled door closing devices, and holds the BS 8300 certificate, which guarantees accessibility and inclusion for people with disabilities. The CTG 96 is a very easy-to-install door closer, suitable for concealed mounting on standard doors on the opening side. It is installed with a 23-millimeter-thick guide. Available in two different finishes: Silver and Black.
    Specifikim
    • Hydraulic concealed door closer, designed for standard and fire-rated (FD) doors, suitable for door leaves up to 80 kg and 1100 mm width, with a maximum opening angle of 120°. It features a cam action mechanism and a thermo-constant valve, ensuring smooth operation and consistent performance under temperature variations.The closer provides adjustable closing force EN 2–4, with independent regulation of closing speed (120°–7°) and latching action (7°–0°). Designed without hold-open function. Fully compliant with UNE EN 1154, EN 1634-1, EN 1155, and BS 8300 standards, ensuring suitability for fire-rated doors and accessibility requirements. Suitable for concealed installation within the door leaf, on the opening side, requiring a minimum door thickness of 40 mm, and installed with a 23 mm guide rail system. Available finishes: Silver and Black.
    Specifikime teknike
    • Referencë unikecto-96-en-2-4-door-closer
    • Familja e produkteveDOOR-CLOSERS
    • Grupi i produkteveDOOR CLOSERS-CTO
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-05-26
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectDyert - Aksesorë