CTS 300 DOOR CLOSER
CTS 300 DOOR CLOSER

    CTS 300 DOOR CLOSER

    The Inther CTS 300 floor-mounted door closer for glass doors weighing up to 100 kg, with a maximum opening angle of 170°. Available with a hold-open system and adjustable latching force and closing speed. It features a fixed latching force of EN 3. This door closer model features an adjustable mechanism in a concealed housing and supports door leaf widths up to 1000 mm and thicknesses between 8 and 13 millimeters. Additionally, it complies with the specifications outlined in the UNE EN 1154 standard for controlled door closing devices. The CTS 300 is a very easy-to-install door closer, suitable for surface mounting on glass doors. Door closer recommended for use with Top Bolt 13639 and Top Clamp 14854. Available in one finish: Silver.
    Specifikim
    • Hydraulic floor spring door closer, designed for glass doors, suitable for door leaves up to 100 kg and 1000 mm width, with a maximum opening angle of 170°. It features a concealed adjustable mechanism housed within the floor box and a thermo-constant valve, ensuring stable and reliable performance under temperature variations.The closer provides a fixed closing force EN 3, with independent regulation of closing speed (170°–15°) and latching action (15°–0°). Available with hold-open function. Fully compliant with UNE EN 1154 standards for controlled door closing devices. Suitable for floor-mounted installation, specifically for glass door applications with thicknesses between 8 and 13 mm.Recommended for use with compatible top pivot (Ref. 13639) and top patch fitting (Ref. 14854). Available finish: Silver.
    Specifikime teknike
    • Referencë unikects-300-door-closer
    • Familja e produkteveDOOR-CLOSERS
    • Grupi i produkteveDOOR CLOSERS-CTS
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-05-26
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectDyert - Aksesorë