Camay W
Camay W
Camay W
Camay W

    Camay W

    "Timeless elegance". Some want it glassy and classy. The inspiration behind the Camay range was to create a glass element to match with modern architecture, following the latest interior design trends. With its timeless note, elegant form and detail, Camay is always a perfect choice in offices, shops, hotels or residential areas.
    Specifikim
    • Installation: wall (W). Light source: high-flux PCB LED modules, mid-power SMD LED, CRI > 80, MacAdam ≤ 3, 50.000h L80 B10. Light distribution: direct (W), direct-indirect (WDI). Optic: satin opal polycarbonate diffuser (SOP). Body: extruded aluminium profile body with decorative glass side plates; black or white colour finish. Advantages: separate switching of direct/indirect light component for WDI version on request. Control gear: integrated highly-efficient driver with fixed output (FO) or dimmable (DALI-TD, TD). IP protection: 40.
    Specifikime teknike
    • Referencë unikeCamay_W
    • Familja e produkteveLinear & Systems
    • Grupi i produkteveCamay
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2017-05-22
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorXham
    • Materiali dytësorAlumin
    • Projektuar nëSllovenia
    • Prodhuar nëSllovenia
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Varse muri
    • IFC classificationNdriçim i lehtë
    • Kodi ETIMEG000030
    • Emri ETIMAccessories for lighting
    • Emrin UNSPSCLighting Fixtures and Accessories
    • UNSPSC code3911
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 PërshkrimLighting
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 00 00
    • OmniClass TitleElectrical and Lighting Specific Products and Equipment
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring