Futon W Mirror Oval
Futon W Mirror Oval
Futon W Mirror Oval
Futon W Mirror Oval
Futon W Mirror Oval
Futon W Mirror Oval
Futon W Mirror Oval
Futon W Mirror Oval

    Futon W Mirror Oval

    All visible

    Discover your most beautiful face

    Minimalistic bathroom design calls for an all-in-one product like Futon Mirror. The lateral light will illuminate your face and clothes in the best way without any shadows or colour deviations. It has an integrated heater to prevent the mirror surface from condensing steam.

    Designed by: Lorenzo Truant

    Specifikim
    • Luminaire luminous flux: 2124 - 2947 lm
      LED colour: 2700K CRI>90, 3000K CRI>90, 3500K CRI>90, 4000K CRI>90
      Power: 32W
      Installation: Wall
    Specifikime teknike
    • Referencë unikefuton-w-mirror-oval
    • Familja e produkteveDecorative
    • Grupi i produkteveFuton
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-08-23
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorExtruded Aluminum
    • Prodhuar nëSllovenia
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Varse muri
    • IFC classificationNdriçim i lehtë
    • Kodi ETIMEG000030
    • Emri ETIMAccessories for lighting
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 PërshkrimLighting
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 00 00
    • OmniClass TitleElectrical and Lighting Specific Products and Equipment