Lysabel S Vertical
Lysabel S Vertical
Lysabel S Vertical
Lysabel S Vertical
Lysabel S Vertical
Lysabel S Vertical
Lysabel S Vertical
Lysabel S Vertical
Lysabel S Vertical
Lysabel S Vertical

    Lysabel S Vertical

    A saber of light

    Lysabel will always bring a touch of sophistication to your space, whether vertical, horizontal, inclined, single or grouped in different creative compositions. It is a slender homogeneously lit tube without shadows. Its look is clean, minimalistic and refined, with every last detail carefully crafted. Looks fragile, but it’s not. Its force is versatile – for the power of light and of appearance.

    Specifikim
    • Luminaire luminous flux: 512 lm - 2427 lm

      LED colour: 2300K, CRI>90; 2700K, CRI>90; 3000K, CRI>90; 3500K, CRI>90; 4000K, CRI>90

      Optics: SOP (Satin opal diffuser)

      Power: 12 W

      Installation: Suspended (S)

    Specifikime teknike
    • Referencë unikelysabel-s-vertical
    • Familja e produkteveDecorative
    • Grupi i produkteveLysabel
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-08-12
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPMMA
    • Materiali dytësorAlumin
    • Prodhuar nëSllovenia
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Varëse
    • IFC classificationNdriçim i lehtë
    • Kodi ETIMEG000030
    • Emri ETIMAccessories for lighting
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 PërshkrimLighting
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 00 00
    • OmniClass TitleElectrical and Lighting Specific Products and Equipment