Minus Square
Minus Square
Minus Square
Minus Square
Minus Square
Minus Square
Minus Square
Minus Square

    Minus Square

    "Made to match". A refined frame for outstanding ideas. This linear square catches the attention as a graphic element in the space, especially when grouped in various ways. White or RGB options are a perfect canvas for creative ideas. Minus Square integrates easily into any interior, lighting up uniformly the whole space. Design: Gigodesign
    Specifikim
    • Installation: suspended. Light source: high-flux PCB LED modules, mid-power SMD LED, CRI > 80, MacAdam ≤ 3,50.000h L80 B10 or RGB LED strip. Optic: satin opal polycarbonate diffuser (SOP). Body: extruded aluminium profile, powder coated. Advantages: tunable white light source. Control gear: integrated highly-efficient driver with fixed output (FO) or dimmable (DALITD). RGB version require external driver and controller - order separately. IP protection: 40. Complete with: adjustable cord suspension and pre-fitted 1,5 m long power cable. 3 m and 5 m suspension available on request.
    Specifikime teknike
    • Referencë unikeminussquare
    • Familja e produkteveLinear & Systems
    • Grupi i produkteveMinus
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2017-05-22
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorAlumin
    • Projektuar nëSllovenia
    • Prodhuar nëSllovenia
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Varëse
    • IFC classificationNdriçim i lehtë
    • Kodi ETIMEG000030
    • Emri ETIMAccessories for lighting
    • Emrin UNSPSCLighting Fixtures and Accessories
    • UNSPSC code3911
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 PërshkrimLighting
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 00 00
    • OmniClass TitleElectrical and Lighting Specific Products and Equipment
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring