MVRA 900 Concrete Moisture Vapor Reduction Admixture to 100% RH

MVRA 900 Concrete Moisture Vapor Reduction Admixture to 100% RH

Formulated to react with the hydroxide ions produced by the cement hydration process, MVRA 900 creates additional hydration products within the capillary pores and blocks them, effectively shutting down moisture movement through the concrete.

• All raw materials U.S. sourced and manufactured in the U.S.
• Formulated with only deionized water
• No VOCs
• HPD (Health Product Declaration) Certified
• ASTM C494 Type S compliant
• Each batch pre-tested for performance
• Provides Internal curing
• Increased strength
• Reduced shrinkage and cracking
• No moisture testing required (100% RH)
• pH blocker protects from alkali attack (14 pH)
• Limited lifetime moisture failure warranty
• Separate warranty for adhesion  

Specifikim
  • • Reduced Permeability (per ASTM D5084):
    o No moisture testing required Warranted to 100% RH 
    o Permits flooring to be installed in as little as 8 days after concrete placement
    o Protects final slab finish from concrete moisture vapor emission
    o Protects against alkali and efflorescence attack from the concrete
    o Inhibits corrosion due to decreased permeability of concrete

    • Mitigating Effect on ASR (per ASTM C1260):
    o 10% reduction of effects of ASR compared undosed control

    • Mitigating Effect on Shrinkage (per ASTM C157):
    o 10% shrinkage reduction by day 28 from casting of specimen
    o Reduces slab warp, plastic shrinkage cracking and crazing

    • Rapid Strength Gain (per ASTM C39/39M):
    o Achieves design strength in as little as three days after casting of specimen due to internal curing
    o No thermal cracking

    • Type S Admixture (per ASTM C494/C494M)
    o Full compliance with published requirements

    • Full Product Transparency
    o Independently published Health Product Declaration (HPD)

Specifikime teknike
  • Referencë unikemvra-900-moisture-vapor-reduction-admixture
  • Familja e produkteveMoisture Mitigation
  • Grupi i produkteveAdmixtures
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-09-02
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorCementitious
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectDysheme - Sistem
  • Emrin UNSPSCConcrete and cement and plaster
  • UNSPSC code3011
  • Uniclass 2015 CodePr_20_31_03
  • Uniclass 2015 PërshkrimAdmixtures
  • CSI MasterFormat 2014 Code03 00 00
  • CSI MasterFormat 2014 TitleConcrete
  • OmniClass Number23-13 15 11
  • OmniClass TitleConcretes

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika