Waterproofing of swimming pool with AQUAMAT-ELASTIC, fixing of ceramic tiles with ISOMAT AK 22 and pointing tile joints with the solvent-free epoxy grout MULTIFILL-EPOXY THIXO
Waterproofing of swimming pool with AQUAMAT-ELASTIC, fixing of ceramic tiles with ISOMAT AK 22 and pointing tile joints with the solvent-free epoxy grout MULTIFILL-EPOXY THIXO
Waterproofing of swimming pool with AQUAMAT-ELASTIC, fixing of ceramic tiles with ISOMAT AK 22 and pointing tile joints with the solvent-free epoxy grout MULTIFILL-EPOXY THIXO
Waterproofing of swimming pool with AQUAMAT-ELASTIC, fixing of ceramic tiles with ISOMAT AK 22 and pointing tile joints with the solvent-free epoxy grout MULTIFILL-EPOXY THIXO

    Waterproofing of swimming pool with AQUAMAT-ELASTIC, fixing of ceramic tiles with ISOMAT AK 22 and pointing tile joints with the solvent-free epoxy grout MULTIFILL-EPOXY THIXO

    Waterproofing system for swimming pools with two component, highly flexible, waterproofing cement based slurry AQUAMAT ELASTIC, fixing of tiles with high performance, extra flexible, polymer modified adhesive ISOMAT AK 22 and pointing tile joints with two component epoxy grout MULTIFILL EPOXY THIXO.

    Specifikim
    • AQUAMAT ELASTIC is CE marked according to EN 1504 2 and EN 14891. ISOMAT AK 22 is CE marked according to EN 12004 and classified as C2TES1. All products of the system are certified Emicode 1plus.

      AQUAMAT-ELASTIC has received an Environmental Product Declaration (EPD) following an assessment of its life-cycle environmental impacts (reg no: EPD-IES-0006177)

      ISOMAT AK-22 has received an Environmental Product Declaration (EPD) following an assessment of its life-cycle environmental impacts (reg no: EPD-IES-0006170)

      You can navigate ISOMAT's EPD library at environdec.com

    Specifikime teknike
    • Referencë unikePools_aquamatelastic_isomatak22_multifillepoxythixo
    • Familja e produkteveISOMAT
    • Grupi i produkteveWATERPROOFING MATERIALS
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-11-02
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPolymer-modified cementitious
    • Materiali dytësorEpoxy
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Hidroizolues & Membrane
    • IFC classificationElement ndërtimi
    • CSI MasterFormat 2014 Code09 34 13
    • CSI MasterFormat 2014 TitleWaterproofing-Membrane Ceramic Tiling
    • OmniClass Number23-13 25 17
    • OmniClass TitleWaterproofing
    • CSI UniFormat II CodeA2020
    • CSI UniFormat II TitleBasement Walls