Decorative Microcement coating with DUROCRET-DECO FLEX & DUROCRET-DECO FINISH
Decorative Microcement coating with DUROCRET-DECO FLEX & DUROCRET-DECO FINISH
Decorative Microcement coating with DUROCRET-DECO FLEX & DUROCRET-DECO FINISH

    Decorative Microcement coating with DUROCRET-DECO FLEX & DUROCRET-DECO FINISH

    Microcement coating system is consisted of the flexible decorative microcement coating DUROCRET-DECO FLEX as base layer and the extra fine-grained decorative microcement coating DUROCRET-DECO FINISH as final layer. The system offers a smooth final surface of high aesthetic result and abrasion resistance. Transparent, two-component, polyurethane varnish VARNISH-PU 2K protects the system by offering watertightness and enhancing its mechanical properties. Microcement coatings are used both internally and externally in stairwells, floors, walls and special constructions (such as built-in beds and sanitary ware).

    Specifikim
    • Absorbent substrates should be first primed with the high-quality acrylic primer FLEX-PRIMER (certified with Emicode 1 plus). DUROCRET-DECO FLEX (CE marked according to EN 13813 & EN 1504-3, certified with Emicode 1 plus) is the base layer of the system, in which reinforcing fiberglass mesh of 160g/m2 is embedded. On its hardened surface, DUROCRET-DECO FINISH (CE marked according to EN 13813 & EN 1504-3, certified with Emicode 1 plus) is applied fresh on fresh after priming with FLEX-PRIMER. The microcement coating is protected with the application of the polyurethane varnish VARNISH-PU 2K (CE marked according to EN 1504-2). Water-based, acrylic varnish VS-W prevents the intense darkening caused by VARNISH-PU 2K on the surface, if applied before it.
      DUROCRET-DECO FINISH and DUROCRET-DECO FLEX have received an Environmental Product Declaration (EPD) following an assessment of its life-cycle environmental impacts.

    Specifikime teknike
    • Referencë unikemicrocement-coating-durocretdecoflex-durocretdecofinish
    • Familja e produkteveISOMAT
    • Grupi i produkteveFLOORINGS
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-12-17
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorCementitious
    • Materiali dytësor2C Polyurethane
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Bojë, Llakat & Përfundimet
    • IFC classificationElement ndërtimi
    • Emrin UNSPSCFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35
    • Uniclass 2015 PërshkrimCovering and finishing products
    • CSI MasterFormat 2014 Code09 00 00
    • CSI MasterFormat 2014 TitleFinishes
    • OmniClass Number23-15 00 00
    • OmniClass TitleInterior and Finish Products
    • CSI UniFormat II CodeC30
    • CSI UniFormat II TitleINTERIOR FINISHES

    Rajoni i disponueshëm

    Europe Asia North America Africa South America Oceania
    Andorrë
    Afganistan
    Anguilë
    Afrika e Jugut
    Argjentinë
    Australi
    Austri
    Arabia Saudite
    Antigua dhe Barbuda
    Algjeri
    Bolivi
    Fixhi
    Belgjikë
    Armeni
    Arubë
    Angolë
    Brazil
    Guam
    Bjellorusi
    Azerbaixhan
    Bahamas
    Benin
    Ekuador
    Ishujt Cook
    Bosnjë dhe Hercegovinë
    Bahrejn
    Barbados
    Botsvanë
    Guajanë
    Ishujt Marshall
    Bulgari
    Bangladesh
    Belizë
    Burkina-Faso
    Guiana franceze
    Ishujt Minor Periferik të Shteteve të Bashkuara
    Danimarkë
    Brunei
    Bermude
    Burundi
    Ishujt Falkland (Islas Malvinas)
    Ishujt Pitcairn
    Estoni
    Butan
    Dominikë
    Çad
    Kili
    Ishujt Solomon
    Finlandë
    Emiratet e Bashkuara Arabe
    Granadë
    Côte d’Ivoire
    Kolumbi
    Ishujt Veriore të Marianës
    Francë
    Filipinet
    Grenlandë
    Egjipt
    Paraguaj
    Ishulli Norfolk
    Gërnzi
    Gjeorgji
    Guadelupë
    Eritre
    Peru
    Kaledonia e Re
    Gjermani
    Hong-Kong
    Guatemalë
    Esvatini
    Surinami
    Kiribati
    Gjibraltar
    Indi
    Haiti
    Etiopi
    Uruguai
    Nauru
    Greqi
    Indonezi
    Honduras
    Gabon
    Venezuelë
    Niue
    Holandë
    Irak
    Ishujt e Virgjër Britanikë
    Gambia
    Palau
    Hungari
    Iran
    Ishujt e Virgjër të SHBA
    Gana
    Papua Guinea e Re
    Irlandë
    Ishujt Cocos (Keeling)
    Ishujt Kajman
    Guine
    Polinezia franceze
    Ishujt Alandë
    Izrael
    Kanadë
    Guine-Bisau
    Samoa
    Ishujt Faroe
    Japoni
    Karaibe Holandë
    Guinea Ekuatoriale
    Samoa amerikane
    Ishulli i Njeriut
    Jemen
    Kolektiviteti i Shën Martinit
    Kamerun
    Shtetet Federale të Mikronezisë
    Islandë
    Jordani
    Kosta Rika
    Kenia
    Timor-Leste
    Itali
    Kamboxhi
    Kubë
    Kepi i Gjelbër
    Tokelau
    Kroacia
    Katar
    Kuraçao
    Komora
    Tonga
    Letoni
    Kazahstan
    Martinikë
    Lesoto
    Tuvalu
    Lihtenshtajn
    Kinë
    Meksikë
    Liberi
    Vanuatu
    Lituani
    Kirgistan
    Montserat
    Libi
    Wallis dhe Futuna
    Luksemburg
    Korea e jugut
    Nikaragua
    Madagaskar
    Zelanda e Re
    Mali i Zi
    Korea e Veriut
    Panama
    Majotë
    Maltë
    Krishtlindje Island
    Porto Riko
    Malavi
    Maqedonia e Veriut
    Kuveit
    Republika Domenikane
    Mali
    Mbretëria e Bashkuar
    Laos
    Salvador
    Marok
    Moldovë
    Liban
    Sen-Bartelemi
    Mauritius
    Monako
    Makao
    Shën Kitts dhe Nevis
    Mavritani
    Norvegji
    Malazi
    Shën Lucia
    Mozambik
    Poloni
    Maldive
    Shën Pierre dhe Miquelon
    Namibi
    Portugali
    Mianmar (Burmë)
    Shën Vincent dhe Grenadinet
    Niger
    Qipro
    Mongoli
    Shtetet e Bashkuara
    Nigeri
    Qyteti i Vatikanit
    Neoal
    Sint-Marten
    Republika Demokratike e Kongos
    Republika Çeke
    Oman
    Trinidad dhe Tobago
    Republika e Afrikës Qendrore
    Rumani
    Pakistan
    Turks dhe Caicos Islands
    Republika e Kongos
    Rusi
    Palestinë
    Xhamaika
    Reunion
    San-Marino
    Singapor
    Ruandë
    Serbi
    Siria
    Sahara Perëndimore
    Shqipëri
    Sri-Lankë
    São Tomé dhe Príncipe
    Sllovaki
    Tajlandë
    Sejshelle
    Sllovenia
    Tajvan
    Senegal
    Spanjë
    Taxhikistan
    Shën Helena
    Suedi
    Territori Britanik i Oqeanit Indian
    Sierra-Leone
    Svalbard dhe Jan Mayen
    Turkmenistan
    Somali
    Ukrainë
    Turqi
    Sudan
    Xhersej
    Uzbekistan
    Sudanin Jugor
    Zvicër
    Vietnam
    Tanzani
    Togo
    Tunizi
    Ugandë
    Xhibuti
    Zambi
    Zimbabve