Janisol C4 EI60/EI90 fire protection door, single leaf - outward opening
Janisol C4 EI60/EI90 fire protection door, single leaf - outward opening
Janisol C4 EI60/EI90 fire protection door, single leaf - outward opening
    Jansen AG
    Të arkivuara

    Janisol C4 EI60/EI90 fire protection door, single leaf - outward opening

    Jansen has put the advantages of ceramic to good use. The result is fire protection doors that optimally combine strength with the highest fire protection characteristics. Thanks to the innovative fire protection infill, it is possible to achieve fire resistance classes of up to EI90 with an element thickness of just 70 mm. Fittings, locks and accessories can easily be integrated in the profiles.

    Specifikime teknike
    • Referencë unikejanisol_c4_ei_60_single-leaf_outward_opening
    • Familja e produkteveSmoke and fire protection steel systems
    • Grupi i produkteveDoors & Windows
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2016-02-29
    • Numri i botimit5
    • Thellësia (mm)70
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorXham
    • Projektuar nëSwitzerland
    Klasifikimi
    • Kategoria BIMobjectDyert - Set dyersh
    • IFC classificationDerë
    • Kodi ETIMEC003534
    • Emri ETIMExterior door (complete with frame)
    • Emrin UNSPSCFire protection
    • UNSPSC code4619
    • Uniclass 2015 CodePr_30_59_24_28
    • Uniclass 2015 PërshkrimFire doorsets
    • ProductPage.DetailedInfo.Classifications.COBIetypeCategorySs_25_30_20_25 : Doorset systems
    • CSI MasterFormat 2014 Code07 80 00
    • CSI MasterFormat 2014 TitleFire and Smoke Protection
    • OmniClass Number23-17 11 31 11 17
    • OmniClass TitleFire Rated Hinged Doors
    • CSI UniFormat II CodeD40
    • CSI UniFormat II TitleFIRE PROTECTION