JANSEN Economy 50 window
JANSEN Economy 50 window
JANSEN Economy 50 window
JANSEN Economy 50 window
JANSEN Economy 50 window
    Jansen AG

    JANSEN Economy 50 window

    With an installation depth of only 50 mm, the JANSEN Economy 50 profile system is suitable for slender, elegant window designs without thermal insulation. Tested systemised fittings are available for all common opening types.

    Specifikim
    • 01-01-01-01

    Specifikime teknike
    • Referencë unikeJansen_economy_50_window
    • Familja e produkteveUninsulated steel systems
    • Grupi i produkteveDoors & Windows
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-05-17
    • Numri i botimit4
    • Thellësia (mm)50
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorXham
    • Projektuar nëSwitzerland
    • Prodhuar nëSwitzerland
    Klasifikimi
    • Kategoria BIMobjectDritare - Casement Window
    • IFC classificationDritare
    • Kodi ETIMEC003536
    • Emri ETIMWindow (complete with frame)
    • Emrin UNSPSCWindows
    • UNSPSC code301716
    • Uniclass 2015 CodePr_30_59_98_83
    • Uniclass 2015 PërshkrimSteel window units
    • CSI MasterFormat 2014 Code08 51 00
    • CSI MasterFormat 2014 TitleMetal Windows
    • OmniClass Number23-17 13 13
    • OmniClass TitleMetal Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows