JANSEN Economy 60 door anti-finger-trap
JANSEN Economy 60 door anti-finger-trap
JANSEN Economy 60 door anti-finger-trap
JANSEN Economy 60 door anti-finger-trap
    Jansen AG

    JANSEN Economy 60 door anti-finger-trap

    The JANSEN Economy 60 anti-finger-trap door meets the product standard EN 14351-1 for external doors and is CE-certified. The anti-finger-trap doors are compatible with the Janisol range of profiles. Integrated door closers and automatic door drives can also be fitted.

    Specifikim
    • 01-02-01-04

    Specifikime teknike
    • Referencë unikeJansen_Economy_60_door_anti_finger_trap
    • Familja e produkteveUninsulated steel systems
    • Grupi i produkteveDoors & Windows
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-04-26
    • Numri i botimit2
    • Thellësia (mm)60
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorXham
    • Projektuar nëSwitzerland
    • Prodhuar nëSwitzerland
    Klasifikimi
    • Kategoria BIMobjectDyert - Ritëm
    • IFC classificationDerë
    • Kodi ETIMEC003534
    • Emri ETIMExterior door (complete with frame)
    • Emrin UNSPSCDoors
    • UNSPSC code301715
    • Uniclass 2015 CodePr_30_59_24_52
    • Uniclass 2015 PërshkrimMetal doorsets
    • ProductPage.DetailedInfo.Classifications.COBIetypeCategorySs_25_30_20_25 : Doorset systems
    • CSI MasterFormat 2014 Code08 13 00
    • CSI MasterFormat 2014 TitleMetal Doors
    • OmniClass Number23-17 11 13 15
    • OmniClass TitleSteel Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors