JANSEN JANISOL 60 door
JANSEN JANISOL 60 door
JANSEN JANISOL 60 door
JANSEN JANISOL 60 door
JANSEN JANISOL 60 door
JANSEN JANISOL 60 door
    Jansen AG

    JANSEN JANISOL 60 door

    The high resistance of steel and stainless steel meansthey are perfect for heavily visited buildings such as schools, hospitals, sports centres and the like. Stainless steel adds a graceful look and reduces maintenance to a minimum. JANSEN JANISOL 60 stainless steel is therefore the right choice for shopping malls, railway stations, banks and hotels.

    Specifikim
    • 01-02-02-01

    Specifikime teknike
    • Referencë unikeJansen_janisol_60_door
    • Familja e produkteveInsulated steel systems
    • Grupi i produkteveDoors & Windows
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-08-08
    • Numri i botimit4
    • Thellësia (mm)60
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorXham
    • Projektuar nëSwitzerland
    • Prodhuar nëSwitzerland
    Klasifikimi
    • Kategoria BIMobjectDyert - Ritëm
    • IFC classificationDerë
    • Kodi ETIMEC003534
    • Emri ETIMExterior door (complete with frame)
    • Emrin UNSPSCDoors
    • UNSPSC code301715
    • Uniclass 2015 CodePr_30_59_24_52
    • Uniclass 2015 PërshkrimMetal doorsets
    • ProductPage.DetailedInfo.Classifications.COBIetypeCategorySs_25_30_20_25 : Doorset systems
    • CSI MasterFormat 2014 Code08 13 00
    • CSI MasterFormat 2014 TitleMetal Doors
    • OmniClass Number23-17 11 13 15
    • OmniClass TitleSteel Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors