Johns Manville Linacoustic® RC duct liner provides superior thermal and acoustical performance and improved handling during fabrication when lining metal ducts. Linacoustic RC’s airstream surface is coated with our proprietary Permacote® coating, which provides a durable surface that is resistant to dust and dirt and provides added product protection against microbial growth. Our unique flame-attenuated technology yields a very controlled fine fiber characteristic that results in a fiberglass core unmatched by our competitors. This ensures consistently high performance and easy processing on a wide range of duct fabrication equipment. Building occupants benefit from less unwanted noise and more consistent temperatures for improved comfort.
NRC: 0.85 (R6)
R Value: 6.3 ( 1.5")
ASTM C1071 Type I: Complies
Greenguard: Certified
Rajoni i disponueshëm
| North America |
|---|
Anguilë |
Antigua dhe Barbuda |
Arubë |
Bahamas |
Barbados |
Belizë |
Bermude |
Dominikë |
Granadë |
Grenlandë |
Guadelupë |
Guatemalë |
Haiti |
Honduras |
Ishujt e Virgjër Britanikë |
Ishujt e Virgjër të SHBA |
Ishujt Kajman |
Kanadë |
Karaibe Holandë |
Kolektiviteti i Shën Martinit |
Kosta Rika |
Kubë |
Kuraçao |
Martinikë |
Meksikë |
Montserat |
Nikaragua |
Panama |
Porto Riko |
Republika Domenikane |
Salvador |
Sen-Bartelemi |
Shën Kitts dhe Nevis |
Shën Lucia |
Shën Pierre dhe Miquelon |
Shën Vincent dhe Grenadinet |
Shtetet e Bashkuara |
Sint-Marten |
Trinidad dhe Tobago |
Turks dhe Caicos Islands |
Xhamaika |