Microlite® FSK Duct Wrap

Microlite® FSK Duct Wrap

  • Summary

Microlite® FSK Formaldehyde-free™ duct wrap offers superior thermal performance and condensation control in a lightweight, blanket-type insulation with an FSK facing. It is recommended for HVAC system exteriors or surfaces where design parameters prohibit the use of liner or board. Installing contractors prefer Microlite's binder for many reasons, including improved handling, easier cutting and less dust. Our manufacturing process ensures consistency during production, which results in reliable product quality.

R Value: 4.2 (1.5")
Permeance Rating (Facing): 0.02
Recycle Content: 24%
Greenguard: Gold

Specifikime teknike
  • Referencë unikemicrolite-fsk
  • Familja e produkteveHVAC Insulation
  • Grupi i produkteveInsulation
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-09-27
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ventilimi mekanik
  • OmniClass Number23-27 63 00
  • OmniClass TitleMechanical Insulation and Linings

Rajoni i disponueshëm

North America