Skylights - Geo-Roofs®
Skylights - Geo-Roofs®
    Kalwall

    Skylights - Geo-Roofs®

    Skylights don’t need to be boring! Welcome people to your atrium space with a stunning geometric skylight that bathes areas below with diffuse daylight and showcases goods with perfect color. A perfect match for sustainable green roofs or any environmentally friendly design, Kalwall geo-roofs are available with best-in-industry thermal performance and solar heat gain control. Our geo-roofs are pre-fabricated and custom engineered from 8′ to 24′ W, featuring a clean design for easy curb installation and a watertight seal. These lightweight units are rugged and tough, hurricane rated and man-safe. Optional colored inserts are available for added interest.
    Specifikime teknike
    • Referencë unikeskylights-geo-roofs
    • Familja e produkteveSkylights
    • Grupi i produkteveGeo-Roof
    • Data e botimit2024-04-25
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorFibreglass reinforced polymer composite
    • Materiali dytësorAlumin
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectDritare - Çati prej xhami
    • IFC classificationDritare
    • Uniclass 2015 CodePr_30_59_72_77
    • Uniclass 2015 PërshkrimSkylights
    • CSI MasterFormat 2014 Code08 62 00
    • CSI MasterFormat 2014 TitleUnit Skylights
    • OmniClass Number23-17 17 15 21
    • OmniClass TitleOctagonal Metal Framed Skylights