Skylights - Pyramid
Skylights - Pyramid
Skylights - Pyramid
    Kalwall

    Skylights - Pyramid

    Skylights don’t need to be flat! Pyramids have been an architectural marvel for thousands of years, and now you can introduce them into your project with a pyramid skylight. Get all the benefits of Kalwall’s powerful translucent daylighting in a unique design. Our pyramid skylights have been used to top off buildings or on ground level to diffuse light into underground facilities. The man-safe nature of our panels means they are safe in publicly accessed spaces, such as parks and playgrounds. Standard pitches of 27°, 33° or 45° are available for quick installation. Removable pyramid skylights are available through our strategic partner, Structures Unlimited, Inc, providing daylight and easy access to equipment. Bring loftiness to your design with Kalwall pyramids.
    Specifikime teknike
    • Referencë unikeskylights-pyramid
    • Familja e produkteveSkylights
    • Grupi i produktevePyramid
    • Data e botimit2024-04-25
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorFibreglass reinforced polymer composite
    • Materiali dytësorAlumin
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectDritare - Çati prej xhami
    • IFC classificationDritare
    • Uniclass 2015 CodePr_30_59_72_77
    • Uniclass 2015 PërshkrimSkylights
    • CSI MasterFormat 2014 Code08 63 16
    • CSI MasterFormat 2014 TitlePyramidal Metal-Framed Skylights
    • OmniClass Number23-17 17 15 13
    • OmniClass TitlePyramidal Metal Framed Skylights