BLINGO U34W 4080 120N LED panel
BLINGO U34W 4080 120N LED panel
BLINGO U34W 4080 120N LED panel
BLINGO U34W 4080 120N LED panel
BLINGO U34W 4080 120N LED panel
BLINGO U34W 4080 120N LED panel
    Kanlux

    BLINGO U34W 4080 120N LED panel

    Kanlux BLINGO LED v2 are backlight panels. They are equipped with a junction box with a quick connector, which allows for pass-through connection of panels and speeds up their installation. In the new models of the well-known Kanlux BLINGO LED v2 panels, we have introduced an integrated power supply, thanks to which we can place them in an appropriate Kanlux ADTR frame and perform surface-mounting of the panels. BLINGO LED v2 panels have a grooved frame and higher luminous efficiency than their previous versions (Kanlux BLINGO LED).
    Specifikim
    • Panel LED podtynkowy z zasilaczem BLINGO U34W 4080 120N 120cmx30cm 4080lm 120lm/W barwa biała IP20 kolor biały Gwarancja [lat] 5
    Specifikime teknike
    • Referencë unike37175
    • Familja e produkteveBLINGO LED
    • Grupi i produkteveLighting
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-05-29
    • Numri i botimit1
    • Gjatësia (mm)27
    • Gjerësia (mm)295
    • Thellësia (mm)1195
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorPlastik
    • Projektuar nëKinë
    • Prodhuar nëKinë
    • Weight Net (kg)2.118
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Tavan i montuar
    • Kodi ETIMEC002892
    • Emri ETIMCeiling-/wall luminaire