MAH PRO Y 38W 12R-NW lighting fitting
MAH PRO Y 38W 12R-NW lighting fitting
MAH PRO Y 38W 12R-NW lighting fitting
MAH PRO Y 38W 12R-NW lighting fitting
MAH PRO Y 38W 12R-NW lighting fitting
MAH PRO Y 38W 12R-NW lighting fitting
MAH PRO Y 38W 12R-NW lighting fitting
MAH PRO Y 38W 12R-NW lighting fitting
MAH PRO Y 38W 12R-NW lighting fitting
MAH PRO Y 38W 12R-NW lighting fitting
    Kanlux

    MAH PRO Y 38W 12R-NW lighting fitting

    Kanlux MAH PRO 7Y luminaires are the latest series of hermetic luminaires, characterized by an opening housing, designed with the highest quality and functionality in mind. Equipped with branded components, including the TRIDONIC power supply and Everlight LEDs, they enable a warranty of up to 7 years. These fixtures are synonymous with reliability. With a luminous efficiency of up to 170lm/W and an IP65 parameter, they provide excellent lighting in all conditions. Additionally, thanks to the ability to adjust the power and light flux, as well as the option of replacing the power supply and adding a motion sensor, they are extremely versatile in their use. Easy installation via quick connectors and through wiring makes installation quick and hassle-free. An additional advantage is high protection against mechanical damage IK08. This is an irreplaceable series for those who require excellent quality and reliability in all conditions.
    Specifikime teknike
    • Referencë unike38142
    • Familja e produkteveMAH PRO Y
    • Grupi i produkteveLighting
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-06-23
    • Numri i botimit1
    • Gjatësia (mm)75
    • Gjerësia (mm)75
    Të ngjashme
    • Projektuar nëKinë
    • Prodhuar nëKinë
    • Weight Net (kg)1.37
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Tavan i montuar
    • Kodi ETIMEC002892
    • Emri ETIMCeiling-/wall luminaire