KESSEL-Lifting station Aqualift F Duo SPF1500-S1, vert. pres. pipe, Standard

KESSEL-Lifting station Aqualift F Duo SPF1500-S1, vert. pres. pipe, Standard

KESSEL Lifting station Aqualift ® F Duo Twin station for wastewater with or without sewage for free installation in frost-free rooms Consisting of: Polyethylene storage chamber, chamber volume approx. 120 liters, pumping volume approx. 50 liters, with air pressure level detector, clean-out opening. Connection for inlet Ø 110 (inlet height 300 mm) and ventilation Ø 75, connection coupling for manual diaphragm pump Ø 32. Twin wastewater pump with non-chokable wheel to pump wastewater with or without sewage (open channel passage 40 mm). Pump is rated submersible (IP 68), power cable length 5 m. Vertical/ horizontal outlet with integrated non-return valve, connection coupling Ø 110 with hose section, with/without closure valve (provided loose) Electric control unit for fully automated pump operation, control unit is splash proof (IP 65), wall mounted, voltage 400 V DS at 50 Hz. With potential-free contact. Without closure valve with vertical pressure outlet Pumping volume:max 40 m3/hour • Pumping height:max 8,0 meters • Output power (P2): 2 x 1,1 KW • Input power (P1): 2 x 1,4 KW • Operation voltage: 400 V DS • Frequency: 50 Hz • Amperage: 2,7 A • Fusing: 3 x 16 A amp slow blow • Protection Class - Pump:IP68 3mWS/48h • Protection Class - control unit IP 65 • Operating Class: S1 • Cable length: 5 m • Outer dimensions: 773 x 780 x 539 mm • Weight:approx 84 kg
Specifikim
  • • Dimensions • Length: 773 mm • Width: 780 mm • Height: 539 mm • general characteristics • Color: Black • Standard: EN 12050-1 • execution • Shut-off device: without slide • System type: double system • Pump control: switchgear • Backflow preventer: integrated • Sound insulation mat: yes • container • Distance pipe bottom inlet to tank bottom: 245 mm • Distance from the middle of the inlet pipe to the tank bottom: 300 mm • Connection for hand diaphragm pump (DN): 32 • Container volume: 120 l • Pressure outlet: vertical • Pressure outlet (DA): 110 mm • Pressure outlet (DN): 100 mm • Vent connection (DN): 70 mm • Usable volume: 50 l • Inflow number: 2 ST • Inlet nominal diameter (DA): 110 mm • Inlet nominal diameter (DN): 100 mm • Inlet max. Boring (DN): 150 mm • Conveyor • Pump: SPF 1500 • Number of pumps: 2 • Delivery head max .: 8 m • Delivery rate max .: 40 m3 / h • Operating mode: S1 • Power P1: 1.4 kW • Power P2: 1.1 kW • Speed: 1,415 rpm • Material temperature (permanent) max .: 40 ° C • Connection type: direct connection • Weight: 27 kg • Impeller type: Vortex impeller • Length of mains connection line pump: 5 m • Nominal current: 2.7 A. • Protection class pump: IP 68 (3m / 48h) • Protection class: I. • Type of connection line pump: H07RN-F 7G 1.5 mm2 • control • Switching device: standard • Operating voltage: 400 V • Mains frequency: 50 Hz • Self-diagnosis system (SDS): yes • Battery backup: yes • Multi-line display: no • Log book function: yes • Potential-free contact: yes • Required fuse protection (line protection): 3 x C 16 A • Motor protection switch: yes • Protection class switching device: IP 54 • Length of mains connection cable switching device: 0 m • Type of level detection: pneumatic • Level detection instrument: Immersion tube with pressure monitor • Alarm device: immersion tube • Other features • Type of waste water: containing faeces • Wastewater volume: medium • Delivery condition: ready for installation (electrical components, connecting parts must be connected on site) • CE marking: yes • Installation situation: free installation • Free passage: 40 mm • External monitoring: LGA • Gross weight: 84 kg • Net weight: 58.828 kg
Specifikime teknike
  • Referencë unike11600
  • Familja e produkteveAqualift F Duo
  • Grupi i produktevePump technology - Standard products
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-03-19
  • Numri i botimit1
  • Gjatësia (mm)539
  • Gjerësia (mm)773
  • Thellësia (mm)780
Lidhje
Të ngjashme
  • Materiali kryesorPolyethylene
  • Projektuar nëGjermani
  • Prodhuar nëGjermani
  • Weight Net (kg)84
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Pompë
  • IFC classificationObjekt

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Åland Islands
Afganistan
Anguilla
Afrika e Jugut
Argjentinë
Australi
Andorra
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fiji
Austri
Armeni
Aruba
Angolë
Brazil
Guam
Belgjikë
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bjellorusi
Bahrain
Barbados
Botsvanë
Guiana franceze
Ishujt Marshall
Bosnjë dhe Hercegovinë
Bangladesh
Belize
Burkina Faso
Guyana
Ishujt Minor Periferik të Shteteve të Bashkuara
Bulgari
Brunei
Bermuda
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Danimarkë
Butan
Dominica
Çad
Kili
Ishujt Solomon
Estoni
Emiratet e Bashkuara Arabe
El Salvador
Cape Verde
Kolumbi
Ishujt Veriore të Marianës
Finlandë
Filipinet
Grenada
Côte d'Ivoire
Paraguaj
Kaledonia e Re
Francë
Gjeorgji
Grenlandë
Djibouti
Peru
Kiribati
Gërnzi
Hong Kong
Guadeloupe
Egjipt
Suriname
Nauru
Gjermani
Indi
Guatemala
Eritrea
Uruguay
Niue
Gjibraltar
Indonezi
Haiti
Eswatini
Venezuela
Norfolk Island
Greqi
Irak
Honduras
Ethiopia
Palau
Holandë
Iran
Ishujt e Virgjër Britanikë
Gabon
Papua Guinea e Re
Hungari
Ishujt Cocos (Keeling)
Ishujt e Virgjër të SHBA
Gambia
Polinezia franceze
Irlandë
Izrael
Ishujt Kajman
Gana
Samoa
Ishujt Faroe
Japoni
Kanadë
Guine
Samoa amerikane
Ishulli i Njeriut
Jemen
Karaibe Holandë
Guinea Ekuatoriale
Shtetet Federale të Mikronezisë
Islandë
Jordan
Kolektiviteti i Shën Martinit
Guinea-Bissau
Timor-Leste
Itali
Kamboxhi
Kosta Rika
Kamerun
Tokelau
Jersey
Kazahstan
Kubë
Kenya
Tonga
Kroacia
Kinë
Kuraçao
Komora
Tuvalu
Letoni
Kirgistan
Martinique
Lesoto
Vanuatu
Liechtenstein
Korea e jugut
Meksikë
Liberi
Wallis dhe Futuna
Lituani
Korea e Veriut
Montserrat
Libi
Zelanda e Re
Luksemburg
Krishtlindje Island
Nikaragua
Madagaskar
Mali i Zi
Kuveit
Panama
Malawi
Maltë
Laos
Porto Riko
Mali
Maqedonia e Veriut
Liban
Republika Domenikane
Marok
Mbretëria e Bashkuar
Macau
Saint-Barthélemy
Mauritius
Moldovë
Malazi
Shën Kitts dhe Nevis
Mavritani
Monaco
Maldives
Shën Lucia
Mayotte
Norvegji
Mongoli
Shën Pierre dhe Miquelon
Mozambik
Poloni
Myanmar (Burma)
Shën Vincent dhe Grenadinet
Namibia
Portugali
Neoal
Shtetet e Bashkuara
Niger
Qipro
Oman
Sint Maarten
Nigeri
Qyteti i Vatikanit
Pakistan
Trinidad dhe Tobago
Republika Demokratike e Kongos
Republika Çeke
Palestinë
Turks dhe Caicos Islands
Republika e Afrikës Qendrore
Rumani
Qatar
Xhamaika
Republika e Kongos
Rusi
Singapore
Reunion
San Marino
Siria
Rwanda
Serbia
Sri Lanka
Sahara Perëndimore
Shqipëri
Taiwan
São Tomé dhe Príncipe
Sllovenia
Tajlandë
Senegal
Slovakia
Taxhikistan
Seychelles
Spanjë
Territori Britanik i Oqeanit Indian
Shën Helena
Suedi
Turkmenistan
Sierra Leone
Svalbard dhe Jan Mayen
Turqi
Somalia
Switzerland
Uzbekistan
Sudan
Ukrainë
Vietnam
Sudanin Jugor
Tanzania
Togo
Tunizi
Uganda
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit