KESSEL-Backwater lifting station 21100 Ecolift, Ø110, for exposed pipes

KESSEL-Backwater lifting station 21100 Ecolift, Ø110, for exposed pipes

KESSEL Ecolift Lifting station The alternative to dejection lifting station. For wastewater with or without sewage, made of polymer, with protective cover and for installation in an exposed wastewater pipe . Drainage about the down-grade line to the canal. Only by backwater the elevator function with a pump with cutting system, motor locking backflow trap The drainage during the backwater-time occurred over a connected pressure line about the backwater level. A plug connector control unit and alarm, with integrated self diagnosis system SDS and battery back-up, motor is rated submersible. • Lifting Station: Ecolift • Body: black • Nominal diameter: DN 100(OD 110 mm) • Installation type: for exposed drainage pipe • Power cable length: 5 meter • Supply Voltage/-frequency: 230 V AC / 50 Hz • Control unit (IP 54): Comfort-Control (available with remote maintenance • option) • Motor (IP 68) • Delivery time: on stock
Specifikim
  • • Dimensions • Length: 642 mm • Width: 243 mm • Height: 405 mm • general characteristics • Nominal size (DN): 100 • Outside diameter (OD): 110 • Color: Black • execution • Emergency closure: yes • Pump control: switchgear • container • Pressure outlet (DA): 40 mm • Container / body • Nozzle design: including spigot end and socket • Conveyor • Pump: SPZ 1000 • Number of pumps: 1 • Delivery head max .: 10 m • Delivery rate max .: 11.5 m3 / h • Operating mode: S3 - 50% • Power P1: 1.2 kW • Power P2: 0.69 kW • Speed: 2,800 rpm • Required fuse protection (line protection): C 16 A • Material temperature (permanent) max .: 40 ° C • Connection type: coded connector • Weight: 10 kg • Impeller type: cutting unit • Length of mains connection line pump: 5 m • Nominal current: 5.2 A • Protection class pump: IP 68 (3m / 48h) • Protection class: I. • Type of connection line pump: H07RN-F 3G 1.0 mm2 • control • Switching device: Comfort • Operating voltage: 230 V • Mains frequency: 50 Hz • Self-diagnosis system (SDS): yes • Battery backup: yes • Multi-line display: yes • Log book function: yes • USB interface: no • GSM interface: no • Potential-free contact: yes • Protection class switching device: IP 54 • Length of mains connection cable for switching device: 1.4 m • Type of level detection: optical • Level detection instrument: optical probe • Alarm transmitter: optical probe • Other features • Type of waste water: containing faeces • Wastewater volume: medium • Delivery condition: pre-assembled for final assembly on site (pumps and sensors must be assembled on site and switchgear must be connected) • CE marking: no • Installation situation: exposed sewer pipe • External monitoring: LGA • Function in case of backflow: Disposed in case of backflow • Gradient jump: 9 mm • Gross weight: 25.5 kg • Net weight: 20 kg • Motor type: KSM 140 • Motorized backflow flaps: 1 • Position to the canal: slope to the canal • Protection class motor: IP 68 (3m / 48h) • Protection class probe: IP 68 (3m / 48h) • Security strategy: central security • Approval: Z-53.2-487 • Declaration of Conformity: yes
Specifikime teknike
  • Referencë unike21100
  • Familja e produkteveEcolift
  • Grupi i produktevePump technology - Standard products
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-03-19
  • Numri i botimit1
Lidhje
Të ngjashme
  • Materiali kryesorPolymer
  • Projektuar nëGjermani
  • Prodhuar nëGjermani
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Pompë
  • IFC classificationObjekt

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Åland Islands
Afganistan
Anguilla
Afrika e Jugut
Argjentinë
Australi
Andorra
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fiji
Austri
Armeni
Aruba
Angolë
Brazil
Guam
Belgjikë
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bjellorusi
Bahrain
Barbados
Botsvanë
Guiana franceze
Ishujt Marshall
Bosnjë dhe Hercegovinë
Bangladesh
Belize
Burkina Faso
Guyana
Ishujt Minor Periferik të Shteteve të Bashkuara
Bulgari
Brunei
Bermuda
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Danimarkë
Butan
Dominica
Çad
Kili
Ishujt Solomon
Estoni
Emiratet e Bashkuara Arabe
El Salvador
Cape Verde
Kolumbi
Ishujt Veriore të Marianës
Finlandë
Filipinet
Grenada
Côte d'Ivoire
Paraguaj
Kaledonia e Re
Francë
Gjeorgji
Grenlandë
Djibouti
Peru
Kiribati
Gërnzi
Hong Kong
Guadeloupe
Egjipt
Suriname
Nauru
Gjermani
Indi
Guatemala
Eritrea
Uruguay
Niue
Gjibraltar
Indonezi
Haiti
Eswatini
Venezuela
Norfolk Island
Greqi
Irak
Honduras
Ethiopia
Palau
Holandë
Iran
Ishujt e Virgjër Britanikë
Gabon
Papua Guinea e Re
Hungari
Ishujt Cocos (Keeling)
Ishujt e Virgjër të SHBA
Gambia
Polinezia franceze
Irlandë
Izrael
Ishujt Kajman
Gana
Samoa
Ishujt Faroe
Japoni
Kanadë
Guine
Samoa amerikane
Ishulli i Njeriut
Jemen
Karaibe Holandë
Guinea Ekuatoriale
Shtetet Federale të Mikronezisë
Islandë
Jordan
Kolektiviteti i Shën Martinit
Guinea-Bissau
Timor-Leste
Itali
Kamboxhi
Kosta Rika
Kamerun
Tokelau
Jersey
Kazahstan
Kubë
Kenya
Tonga
Kroacia
Kinë
Kuraçao
Komora
Tuvalu
Letoni
Kirgistan
Martinique
Lesoto
Vanuatu
Liechtenstein
Korea e jugut
Meksikë
Liberi
Wallis dhe Futuna
Lituani
Korea e Veriut
Montserrat
Libi
Zelanda e Re
Luksemburg
Krishtlindje Island
Nikaragua
Madagaskar
Mali i Zi
Kuveit
Panama
Malawi
Maltë
Laos
Porto Riko
Mali
Maqedonia e Veriut
Liban
Republika Domenikane
Marok
Mbretëria e Bashkuar
Macau
Saint-Barthélemy
Mauritius
Moldovë
Malazi
Shën Kitts dhe Nevis
Mavritani
Monaco
Maldives
Shën Lucia
Mayotte
Norvegji
Mongoli
Shën Pierre dhe Miquelon
Mozambik
Poloni
Myanmar (Burma)
Shën Vincent dhe Grenadinet
Namibia
Portugali
Neoal
Shtetet e Bashkuara
Niger
Qipro
Oman
Sint Maarten
Nigeri
Qyteti i Vatikanit
Pakistan
Trinidad dhe Tobago
Republika Demokratike e Kongos
Republika Çeke
Palestinë
Turks dhe Caicos Islands
Republika e Afrikës Qendrore
Rumani
Qatar
Xhamaika
Republika e Kongos
Rusi
Singapore
Reunion
San Marino
Siria
Rwanda
Serbia
Sri Lanka
Sahara Perëndimore
Shqipëri
Taiwan
São Tomé dhe Príncipe
Sllovenia
Tajlandë
Senegal
Slovakia
Taxhikistan
Seychelles
Spanjë
Territori Britanik i Oqeanit Indian
Shën Helena
Suedi
Turkmenistan
Sierra Leone
Svalbard dhe Jan Mayen
Turqi
Somalia
Switzerland
Uzbekistan
Sudan
Ukrainë
Vietnam
Sudanin Jugor
Tanzania
Togo
Tunizi
Uganda
Zambia
Zimbabwe
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit