KESSEL-Pumping Stat. Aqualift S 824821D Ø600, 2 GTF600, SDS-Control, D2, cl.D

KESSEL-Pumping Stat. Aqualift S 824821D Ø600, 2 GTF600, SDS-Control, D2, cl.D

Pumping station Aqualift S Twin station with two pumps with SDS control unit and pneumatic level measurement Pump: GTF 600 Cover class D Installation depths D: 1300 – 1750 Polyethylene storage chamber Ø 600 for underground installation, resistant to aggressive media. With upper section made of polymer, vertically adjustable, cover class A in polymer load up to 600 kg, class B in cast iron and concrete load up to 12.5 t and cover class D in cast iron load up to 40 t. Groundwater resistant. Inlet Ø 110 mm (GTF 600) or Ø 160 mm (GTF 1200), con-nection for pipe gasket for Ø 110 according to EN 1401 and EN 12666-1 - each for ventilation or conduit pipe. Installation: Handles groundwater depths up to 2500 mm With single or twin removable wastewater pump(s) with multi-vane impeller for wastewater without sewage. Available with float switch or pneumatic level measure-ment. Pressure pipe Ø 40 mm outside diameter for PVC glue connection, with integrated non-return flap, 10 mm max solid size. Power cable length: 10 m (Schuko) Control unit Pneumatic versions with control unit with self-diagnosis system (SDS), battery buffering and logbook function, control unit is splashproof (IP 54). Note: Consider frost free depth of pressure pipe.
Specifikim
  • • Coverage features • Cover type: cover plate round • Cover material: cast iron • Cover color: black • Load class: D 400 (EN 124) • Length: 680 mm • Width: 680 mm • Height: 50mm • Lock: unlocked • Dimensions • Length: 806 mm • Width: 806 mm • general characteristics • Color gray • Standard: EN 12050-2 • execution • System type: double system • Installation: wet installation • Pump control: switchgear • Backflow preventer: integrated • container • Distance pipe bottom inlet to tank bottom: 400 mm • Distance from the center of the pipe outlet to the container floor: 894 mm • Distance from the middle of the inlet pipe to the tank bottom: 455 mm • Connection cable conduit (DN): 100 mm • Pressure outlet: horizontal • Pressure outlet (DA): 40 mm • Pressure outlet (DN): 32 mm • Installation depth: 1,300-1,750mm • Vent connection (DN): 100 mm • Groundwater resistance from the lower edge of the bottom part: 2,000 mm • Clear width of container (LW): 600 mm • Clear entry width (LW): 600 mm • Shaft system: LW 600 • Inflow number: 1 ST • Inlet nominal diameter (DA): 110 mm • Inlet nominal diameter (DN): 100 mm • Conveyor • Pump: GTF 600 • Number of pumps: 2 • Delivery head max .: 8 m • Delivery rate max .: 10 m3 / h • Operating voltage: 230 V • Mains frequency: 50 Hz • Operating mode: S1 • Power P1: 0.6 kW • Power P2: 0.36 kW • Speed: 2,800 rpm • Material temperature (permanent) max .: 40 ° C • Connection type: coded connector • Weight: 6 kg • Impeller type: Vortex impeller • Length of mains connection line pump: 10 m • Nominal current: 2.7 A. • Protection class pump: IP 68 • Protection class: I. • Type of connection line pump: H07RN-F 3G 1.0 mm2 • control • Switching device: Comfort • Operating voltage: 230 V • Mains frequency: 50 Hz • Self-diagnosis system (SDS): yes • Battery backup: yes • Multi-line display: yes • Log book function: yes • USB interface: yes • GSM interface: yes • Potential-free contact: optional • Required fuse protection (line protection): C 16 A • Protection class switching device: IP 54 • Length of mains connection cable for switching device: 1.4 m • Type of level detection: pneumatic • Level detection instrument: diving bell • Alarm transmitter: optical probe • Other features • Type of waste water: free of faeces • Wastewater volume: medium • Type of height adjustment: telescopic top section • Delivery condition: modular kit for on-site assembly • CE marking: yes • Installation situation: installation in the ground • Gross weight: 170 kg • Net weight: 158 kg
Specifikime teknike
  • Referencë unike824821D
  • Familja e produktevePumping station Aqualift S
  • Grupi i produktevePump technology - Standard products
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-03-19
  • Numri i botimit1
Lidhje
Të ngjashme
  • Materiali kryesorPolyethylene
  • Materiali dytësorPolymer
  • Projektuar nëGjermani
  • Prodhuar nëGjermani
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Pompë
  • IFC classificationObjekt

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Åland Islands
Afganistan
Anguilla
Afrika e Jugut
Argjentinë
Australi
Andorra
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fiji
Austri
Armeni
Aruba
Angolë
Brazil
Guam
Belgjikë
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bjellorusi
Bahrain
Barbados
Botsvanë
Guiana franceze
Ishujt Marshall
Bosnjë dhe Hercegovinë
Bangladesh
Belize
Burkina Faso
Guyana
Ishujt Minor Periferik të Shteteve të Bashkuara
Bulgari
Brunei
Bermuda
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Danimarkë
Butan
Dominica
Çad
Kili
Ishujt Solomon
Estoni
Emiratet e Bashkuara Arabe
El Salvador
Cape Verde
Kolumbi
Ishujt Veriore të Marianës
Finlandë
Filipinet
Grenada
Côte d'Ivoire
Paraguaj
Kaledonia e Re
Francë
Gjeorgji
Grenlandë
Djibouti
Peru
Kiribati
Gërnzi
Hong Kong
Guadeloupe
Egjipt
Suriname
Nauru
Gjermani
Indi
Guatemala
Eritrea
Uruguay
Niue
Gjibraltar
Indonezi
Haiti
Eswatini
Venezuela
Norfolk Island
Greqi
Irak
Honduras
Ethiopia
Palau
Holandë
Iran
Ishujt e Virgjër Britanikë
Gabon
Papua Guinea e Re
Hungari
Ishujt Cocos (Keeling)
Ishujt e Virgjër të SHBA
Gambia
Polinezia franceze
Irlandë
Izrael
Ishujt Kajman
Gana
Samoa
Ishujt Faroe
Japoni
Kanadë
Guine
Samoa amerikane
Ishulli i Njeriut
Jemen
Karaibe Holandë
Guinea Ekuatoriale
Shtetet Federale të Mikronezisë
Islandë
Jordan
Kolektiviteti i Shën Martinit
Guinea-Bissau
Timor-Leste
Itali
Kamboxhi
Kosta Rika
Kamerun
Tokelau
Jersey
Kazahstan
Kubë
Kenya
Tonga
Kroacia
Kinë
Kuraçao
Komora
Tuvalu
Letoni
Kirgistan
Martinique
Lesoto
Vanuatu
Liechtenstein
Korea e jugut
Meksikë
Liberi
Wallis dhe Futuna
Lituani
Korea e Veriut
Montserrat
Libi
Zelanda e Re
Luksemburg
Krishtlindje Island
Nikaragua
Madagaskar
Mali i Zi
Kuveit
Panama
Malawi
Maltë
Laos
Porto Riko
Mali
Maqedonia e Veriut
Liban
Republika Domenikane
Marok
Mbretëria e Bashkuar
Macau
Saint-Barthélemy
Mauritius
Moldovë
Malazi
Shën Kitts dhe Nevis
Mavritani
Monaco
Maldives
Shën Lucia
Mayotte
Norvegji
Mongoli
Shën Pierre dhe Miquelon
Mozambik
Poloni
Myanmar (Burma)
Shën Vincent dhe Grenadinet
Namibia
Portugali
Neoal
Shtetet e Bashkuara
Niger
Qipro
Oman
Sint Maarten
Nigeri
Qyteti i Vatikanit
Pakistan
Trinidad dhe Tobago
Republika Demokratike e Kongos
Republika Çeke
Palestinë
Turks dhe Caicos Islands
Republika e Afrikës Qendrore
Rumani
Qatar
Xhamaika
Republika e Kongos
Rusi
Singapore
Reunion
San Marino
Siria
Rwanda
Serbia
Sri Lanka
Sahara Perëndimore
Shqipëri
Taiwan
São Tomé dhe Príncipe
Sllovenia
Tajlandë
Senegal
Slovakia
Taxhikistan
Seychelles
Spanjë
Territori Britanik i Oqeanit Indian
Shën Helena
Suedi
Turkmenistan
Sierra Leone
Svalbard dhe Jan Mayen
Turqi
Somalia
Switzerland
Uzbekistan
Sudan
Ukrainë
Vietnam
Sudanin Jugor
Tanzania
Togo
Tunizi
Uganda
Zambia
Zimbabwe
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit