KESSEL-Pumping stationAqualift F XL Mono wet system with pump STZ2500-S1

KESSEL-Pumping stationAqualift F XL Mono wet system with pump STZ2500-S1

Engineering systems base Aqualift F XL Mono Mono version with one macerator pump 2500-S1 Tank volume: 680 liters Pump volume: max. 310 liters Polyethylene system base for underground installation, resistant to aggressive media. With Ø 160 mm inlet. For connection to Ø 1000 mm system chamber. Handles groundwater depths up to 3000 mm. With single or twin removable wastewater pump(s) with maceratorr for wastewater with or without sewage. With hydrostatic sensor for level measurement. Pressure pipe Ø 63/90 mm outside diameter (welded PE pipe is to be used for the pressure pipe), including backflow preventer and closure valve on pressure pipe side. Power cable length: 10 m (30 m on request). Control unit With control unit with self-diagnosis system (SDS), battery buffering and logbook function, control unit is splashproof (IP 54). • Version: Mono • Inlet: DN 150 • Pressure pipe: DN50/80 • Pressure pipe OD: 63/90 mm • Pressure pipe material: PE-HD • Usable volume: approx 310 liter • Max. pump volume: 21 m3/hour • Max. pump height: 33 m • Nominal power (P2): 1,9 kw (per pump) • Rated input power (P1): 2,5 kw (per pump) • Voltage: 400 V • Frequency: 50 Hz • Rated current: 4,4 Amps • Fusing: 3 x 16 Amp (slow blow) • Protection class pump: IP68 (20mWS/48hours) • Operating class: S1 (when fully submerged), S3 30% (during automatic operation) • ATEX Certification: Yes • Cable length: 10 meters • Total height: 1416 mm (1384 mm height up to chamber connection) • Top of Engineering System base to base of inlet: 330 mm Stainless steel pump removal chains available as accessory for each installation depth - Article number: • 680528 = Length 2 m • 680529 = Length 3 m • 680530 = Length 4 m • 680531 = Length 5 m
Specifikim
  • • Dimensions • Length: 1,240 mm • Width: 1,240 mm • Height: 1,416 mm • general characteristics • Color: Black • Standard: EN 12050-1 • ATEX: yes • execution • Shut-off device: slide made of plastic • Plant type: single plant • Installation: wet installation • Pump control: switchgear • Backflow preventer: integrated • Climbing aids: yes • container • Distance pipe bottom inlet to tank bottom: 1,054 mm • Distance from the center of the pipe outlet to the tank bottom: 1,134 mm • Distance from the middle of the inlet pipe to the tank bottom: 1,134 mm • Pressure outlet: horizontal • Pressure outlet (DA): 63 mm • Pressure outlet (DN): 50 mm • Groundwater resistance from the lower edge of the bottom part: 3,000 mm • Installation note: in combination with a shaft module • Clear width container (LW): 1,000 mm • Usable volume: 310 l • Inflow number: 1 PC • Inlet nominal diameter (DA): 160 mm • Inlet nominal diameter (DN): 150 mm • Inlet max. Boring (DN): 150 mm • Conveyor • Pump: STZ 2500 • Number of pumps: 1 • Delivery head max .: 33 m • Delivery rate max .: 21 m3 / h • Operating mode: S1 • Power P1: 2.5 kW • Power P2: 1.9 kW • Speed: 2,900 rpm • Material temperature (permanent) max .: 40 ° C • Connection type: direct connection • Weight: 33 kg • Impeller type: cutting unit • Length of mains connection line pump: 10 m • Nominal current: 4.4 A. • Protection class pump: IP 68 (20m) • Protection class: I. • Type of connection line pump: H07RN8-F 6G 1.5 mm2 • control • Switching device: Comfort • Operating voltage: 400 V • Mains frequency: 50 Hz • Self-diagnosis system (SDS): yes • Battery backup: yes • Multi-line display: yes • Log book function: yes • GSM interface: yes • Potential-free contact: yes • Required fuse protection (line protection): 3 x C 16 A • Motor protection switch: yes • Protection class switching device: IP 54 • Length of mains connection cable switching device: 0 m • Type of level detection: hydrostatic • Level detection instrument: level probe • Alarm transmitter: level probe • Other features • Type of waste water: containing faeces • Wastewater volume: high • Delivery condition: pre-assembled for final assembly on site (pumps and sensors must be assembled on site and switchgear must be connected) • CE marking: yes • Installation situation: installation in the ground • Installation in the base plate • External monitoring: LGA • Gross weight: 197 kg • Net weight: 173 kg
Specifikime teknike
  • Referencë unike8743015
  • Familja e produktevePumping station Aqualift F XL
  • Grupi i produktevePump technology - Standard products
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-03-19
  • Numri i botimit1
  • Gjatësia (mm)1416
Lidhje
Të ngjashme
  • Materiali kryesorPolyethylene
  • Materiali dytësorPlastik
  • Projektuar nëGjermani
  • Prodhuar nëGjermani
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Pompë
  • IFC classificationObjekt

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Andorrë
Afganistan
Anguilë
Afrika e Jugut
Argjentinë
Australi
Austri
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fixhi
Belgjikë
Armeni
Arubë
Angolë
Brazil
Guam
Bjellorusi
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bosnjë dhe Hercegovinë
Bahrejn
Barbados
Botsvanë
Guajanë
Ishujt Marshall
Bulgari
Bangladesh
Belizë
Burkina-Faso
Guiana franceze
Ishujt Minor Periferik të Shteteve të Bashkuara
Danimarkë
Brunei
Bermude
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Estoni
Butan
Dominikë
Çad
Kili
Ishujt Solomon
Finlandë
Emiratet e Bashkuara Arabe
Granadë
Côte d’Ivoire
Kolumbi
Ishujt Veriore të Marianës
Francë
Filipinet
Grenlandë
Egjipt
Paraguaj
Ishulli Norfolk
Gërnzi
Gjeorgji
Guadelupë
Eritre
Peru
Kaledonia e Re
Gjermani
Hong-Kong
Guatemalë
Esvatini
Surinami
Kiribati
Gjibraltar
Indi
Haiti
Etiopi
Uruguai
Nauru
Greqi
Indonezi
Honduras
Gabon
Venezuelë
Niue
Holandë
Irak
Ishujt e Virgjër Britanikë
Gambia
Palau
Hungari
Iran
Ishujt e Virgjër të SHBA
Gana
Papua Guinea e Re
Irlandë
Ishujt Cocos (Keeling)
Ishujt Kajman
Guine
Polinezia franceze
Ishujt Alandë
Izrael
Kanadë
Guine-Bisau
Samoa
Ishujt Faroe
Japoni
Karaibe Holandë
Guinea Ekuatoriale
Samoa amerikane
Ishulli i Njeriut
Jemen
Kolektiviteti i Shën Martinit
Kamerun
Shtetet Federale të Mikronezisë
Islandë
Jordani
Kosta Rika
Kenia
Timor-Leste
Itali
Kamboxhi
Kubë
Kepi i Gjelbër
Tokelau
Kroacia
Katar
Kuraçao
Komora
Tonga
Letoni
Kazahstan
Martinikë
Lesoto
Tuvalu
Lihtenshtajn
Kinë
Meksikë
Liberi
Vanuatu
Lituani
Kirgistan
Montserat
Libi
Wallis dhe Futuna
Luksemburg
Korea e jugut
Nikaragua
Madagaskar
Zelanda e Re
Mali i Zi
Korea e Veriut
Panama
Majotë
Maltë
Krishtlindje Island
Porto Riko
Malavi
Maqedonia e Veriut
Kuveit
Republika Domenikane
Mali
Mbretëria e Bashkuar
Laos
Salvador
Marok
Moldovë
Liban
Sen-Bartelemi
Mauritius
Monako
Makao
Shën Kitts dhe Nevis
Mavritani
Norvegji
Malazi
Shën Lucia
Mozambik
Poloni
Maldive
Shën Pierre dhe Miquelon
Namibi
Portugali
Mianmar (Burmë)
Shën Vincent dhe Grenadinet
Niger
Qipro
Mongoli
Shtetet e Bashkuara
Nigeri
Qyteti i Vatikanit
Neoal
Sint-Marten
Republika Demokratike e Kongos
Republika Çeke
Oman
Trinidad dhe Tobago
Republika e Afrikës Qendrore
Rumani
Pakistan
Turks dhe Caicos Islands
Republika e Kongos
Rusi
Palestinë
Xhamaika
Reunion
San-Marino
Singapor
Ruandë
Serbi
Siria
Sahara Perëndimore
Shqipëri
Sri-Lankë
São Tomé dhe Príncipe
Sllovaki
Tajlandë
Sejshelle
Sllovenia
Tajvan
Senegal
Spanjë
Taxhikistan
Shën Helena
Suedi
Territori Britanik i Oqeanit Indian
Sierra-Leone
Svalbard dhe Jan Mayen
Turkmenistan
Somali
Ukrainë
Turqi
Sudan
Xhersej
Uzbekistan
Sudanin Jugor
Zvicër
Vietnam
Tanzani
Togo
Tunizi
Ugandë
Xhibuti
Zambi
Zimbabve