KESSEL-Pumping station Aqualift S XL Duo wet system with pump GTK2600-S1

KESSEL-Pumping station Aqualift S XL Duo wet system with pump GTK2600-S1

Engineering systems base Aqualift F XL Duo Duo version with two pumps 2600-S1 • Tank volume: 680 liters • Pump volume: max. 350 liters Polyethylene system base for underground installa- tion, resistant to aggressive media. With Ø 160 mm inlet. For connection to Ø 1000 mm system chamber. Handles groundwater depths up to 3000 mm. With single or twin removable wastewater pump(s) - with multi-vane impeller (GTF) - single-channel impeller (GTK) for wastewater with or without sewage (without ATEX requirements). With float switch / hydrostatic sensor for level measurement. Pressure pipe Ø 63/90 mm outside diameter (welded PE pipe is to be used for the pressure pipe), including backflow preventer and closure valve on pressure pipe side. Power cable length: 10 m (30 m on request). Control unit With control unit (versions with hydrostatic sensor) with self-diagnosis system (SDS), battery buffering and logbook function, control unit is splashproof (IP 54). • Version: Duo • Inlet: DN 150 • Pressure pipe: DN50/80 • Pressure pipe OD: 63/90 mm • Pressure pipe material: PE-HD • Usable volume: approx 340 liter • Max. pump volume: 71 m3/hour • Max. pump height: 19,6 m • Nominal power (P2): 2,1 kw (per pump) • Rated input power (P1): 2,6 kw (per pump) • Voltage: 400 V • Frequency: 50 Hz • Rated current: 4,5 Amps • Fusing: 3 x 20 Amp (slow blow) • Protection class pump: IP68 (20mWS/48hours) • Operating class: S1 (when fully submerged), S3 30% (during automatic operation) • Cable length: 10 meters • Total height: 1416 mm (1384 mm height up to chamber connection) • Top of Engineering System base to base of inlet: 330 mm Stainless steel pump removal chains available as accessory for each installation depth - Article number: 680528 = Length 2 m 680529 = Length 3 m 680530 = Length 4 m 680531 = Length 5 m
Specifikim
  • • Dimensions • Length: 1,370 mm • Width: 1,240 mm • Height: 1,416 mm • general characteristics • Color: Black • Standard: EN 12050-2 • execution • Shut-off device: slide made of plastic • System type: double system • Installation: wet installation • Pump control: switchgear • Backflow preventer: integrated • Climbing aids: yes • container • Distance pipe bottom inlet to tank bottom: 1,054 mm • Distance from the center of the pipe outlet to the tank bottom: 1,134 mm • Distance from the middle of the inlet pipe to the tank bottom: 1,134 mm • Pressure outlet: horizontal • Pressure outlet (DA): 63 mm • Pressure outlet (DN): 50 mm • Groundwater resistance from the lower edge of the bottom part: 3,000 mm • Installation note: in combination with a shaft module • Clear width container (LW): 1,000 mm • Usable volume: 340 l • Inflow number: 1 PC • Inlet nominal diameter (DA): 160 mm • Inlet nominal diameter (DN): 150 mm • Inlet max. Boring (DN): 150 mm • Conveyor • Pump: GTK 2600 • Number of pumps: 2 • Delivery head max .: 19.6 m • Delivery rate max .: 71 m3 / h • Operating mode: S1 • Power P1: 2.6 kW • Power P2: 2.1 kW • Speed: 2,900 rpm • Material temperature (permanent) max .: 40 ° C • Connection type: direct connection • Weight: 40 kg • Impeller type: single-channel impeller • Length of mains connection line pump: 10 m • Nominal current: 4.5 A. • Protection class pump: IP 68 (20m) • Protection class: I. • Type of connection line pump: H07RN-F 7G 1.5 mm2 • control • Switching device: Comfort • Operating voltage: 400 V • Mains frequency: 50 Hz • Self-diagnosis system (SDS): yes • Battery backup: yes • Multi-line display: yes • Log book function: yes • GSM interface: yes • Potential-free contact: yes • Required fuse protection (line protection): 3 x C 16 A • Motor protection switch: yes • Protection class switching device: IP 54 • Length of mains connection cable switching device: 0 m • Type of level detection: hydrostatic • Level detection instrument: level probe • Alarm transmitter: level probe • Other features • Type of waste water: free of faeces • Wastewater volume: high • Delivery condition: pre-assembled for final assembly on site (pumps and sensors must be assembled on site and switchgear must be connected) • CE marking: yes • Installation situation: installation in the ground, installation in the base plate • External monitoring: LGA • Gross weight: 264 kg • Net weight: 240 kg
Specifikime teknike
  • Referencë unike8743030
  • Familja e produktevePumping station Aqualift S XL
  • Grupi i produktevePump technology - Standard products
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-03-19
  • Numri i botimit1
  • Gjatësia (mm)1416
Lidhje
Të ngjashme
  • Materiali kryesorHigh-density polyethylene (HDPE)
  • Materiali dytësorPlastik
  • Projektuar nëGjermani
  • Prodhuar nëGjermani
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Pompë
  • IFC classificationObjekt

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Åland Islands
Afganistan
Anguilla
Afrika e Jugut
Argjentinë
Australi
Andorra
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fiji
Austri
Armeni
Aruba
Angolë
Brazil
Guam
Belgjikë
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bjellorusi
Bahrain
Barbados
Botsvanë
Guiana franceze
Ishujt Marshall
Bosnjë dhe Hercegovinë
Bangladesh
Belize
Burkina Faso
Guyana
Ishujt Minor Periferik të Shteteve të Bashkuara
Bulgari
Brunei
Bermuda
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Danimarkë
Butan
Dominica
Çad
Kili
Ishujt Solomon
Estoni
Emiratet e Bashkuara Arabe
El Salvador
Cape Verde
Kolumbi
Ishujt Veriore të Marianës
Finlandë
Filipinet
Grenada
Côte d'Ivoire
Paraguaj
Kaledonia e Re
Francë
Gjeorgji
Grenlandë
Djibouti
Peru
Kiribati
Gërnzi
Hong Kong
Guadeloupe
Egjipt
Suriname
Nauru
Gjermani
Indi
Guatemala
Eritrea
Uruguay
Niue
Gjibraltar
Indonezi
Haiti
Eswatini
Venezuela
Norfolk Island
Greqi
Irak
Honduras
Ethiopia
Palau
Holandë
Iran
Ishujt e Virgjër Britanikë
Gabon
Papua Guinea e Re
Hungari
Ishujt Cocos (Keeling)
Ishujt e Virgjër të SHBA
Gambia
Polinezia franceze
Irlandë
Izrael
Ishujt Kajman
Gana
Samoa
Ishujt Faroe
Japoni
Kanadë
Guine
Samoa amerikane
Ishulli i Njeriut
Jemen
Karaibe Holandë
Guinea Ekuatoriale
Shtetet Federale të Mikronezisë
Islandë
Jordan
Kolektiviteti i Shën Martinit
Guinea-Bissau
Timor-Leste
Itali
Kamboxhi
Kosta Rika
Kamerun
Tokelau
Jersey
Kazahstan
Kubë
Kenya
Tonga
Kroacia
Kinë
Kuraçao
Komora
Tuvalu
Letoni
Kirgistan
Martinique
Lesoto
Vanuatu
Liechtenstein
Korea e jugut
Meksikë
Liberi
Wallis dhe Futuna
Lituani
Korea e Veriut
Montserrat
Libi
Zelanda e Re
Luksemburg
Krishtlindje Island
Nikaragua
Madagaskar
Mali i Zi
Kuveit
Panama
Malawi
Maltë
Laos
Porto Riko
Mali
Maqedonia e Veriut
Liban
Republika Domenikane
Marok
Mbretëria e Bashkuar
Macau
Saint-Barthélemy
Mauritius
Moldovë
Malazi
Shën Kitts dhe Nevis
Mavritani
Monaco
Maldives
Shën Lucia
Mayotte
Norvegji
Mongoli
Shën Pierre dhe Miquelon
Mozambik
Poloni
Myanmar (Burma)
Shën Vincent dhe Grenadinet
Namibia
Portugali
Neoal
Shtetet e Bashkuara
Niger
Qipro
Oman
Sint Maarten
Nigeri
Qyteti i Vatikanit
Pakistan
Trinidad dhe Tobago
Republika Demokratike e Kongos
Republika Çeke
Palestinë
Turks dhe Caicos Islands
Republika e Afrikës Qendrore
Rumani
Qatar
Xhamaika
Republika e Kongos
Rusi
Singapore
Reunion
San Marino
Siria
Rwanda
Serbia
Sri Lanka
Sahara Perëndimore
Shqipëri
Taiwan
São Tomé dhe Príncipe
Sllovenia
Tajlandë
Senegal
Slovakia
Taxhikistan
Seychelles
Spanjë
Territori Britanik i Oqeanit Indian
Shën Helena
Suedi
Turkmenistan
Sierra Leone
Svalbard dhe Jan Mayen
Turqi
Somalia
Switzerland
Uzbekistan
Sudan
Ukrainë
Vietnam
Sudanin Jugor
Tanzania
Togo
Tunizi
Uganda
Zambia
Zimbabwe
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit