KESSEL-Grease separator EasyClean free NS 4, Mix & Pump, SonicControl

KESSEL-Grease separator EasyClean free NS 4, Mix & Pump, SonicControl

KESSEL-Grease Separator EasyClean free Mix & Pump NS 4 with SonicControl according to EN1825 / certification Z-54.1-474 Tank Manufactured from virgin, non-recycled polyethylene, for free standing installation in frost protected areas, with integrated sludge trap, sloped interior base improves cleaning and reduces disposal time, inlet flow calming system and outlet flow regulation device, inlet and outlet interchangeable, slanted twin access covers with quick release odour tight snap closures, inspection window with interior cleaning arm, 75 mm OD PN 10 pressure disposal pipe, with integrated fork lift grips at base of separator, low weight - compact design, 100 % corrosion free polyethylene body construction (20 year warranty). Disposal System Mix & Pump version manually controlled odour free disposal, cleaning and refilling system at touch of button, maintenance free macerating pump (stainless steel blades) for separator cleaning and disposal, includes closure valve for easy pump removal, pump floor mount included with installation hardware and anti-vibration matt, manual hand valve for transfer from cleaning to disposal mode, pumping capacity 3.0 kW, 5 m cable length, top mounted water jet(s) for grease layer breakup and water spray nozzles for interior wall cleaning during disposal, 1 inch manual hand valve for water refill, 1 inch interior threaded refill inlet with air gap. Control Unit with LCD display control settable in English, German, French, Italian, Dutch or Polish language and mains power safety on/off switch, with BMS connections. Delivery: System completely assembled. Accessories: Sampling chamber page 331; lifting stations see chapter "3" Technical note page 330 • Certification number: Z-54.1-474 • Size: NS 4 • Sludge trap capacity: 400 liter • Total separator capacity: 400 liter • Inlet / Outlet: OD 110 mm • Weight: approx. 173 kg • Pump specs: 3,0 kW (IP55, 400 V, 50 HZ) • Output: 37 m³/h at 10 Meter medium pressure height • Grease storage capacity: 160 liter • Dimensions: • Length: 1880 mm • Width: 680 mm • Height: 1435 mm • Inlet height h2: 1055 mm • Outlet height h1: 985 mm • Set up dimensions: • Length: 2115 mm • Width: 860 mm • Height: 1765 mm • Warranty on polyethylene material : 20 years KESSEL - 'SonicControl' level sensing system with ultra sonic sensor for grease separators. Accurate monitoring and data transfer of fluid levels. 230V - 50 Hz power connection. With battery back up, connection for remote speaker, cable length 10 meters (extendable on-site to 60 meters). Installation set with easy assembly and maintenance. For use on above ground or below ground separators.. Control unit with optical and audible alarm with potential free contact. Electronic log book with 12 month capacity. Data transfer by telemetry. Operating voltage: 230 V ~ 50 Hz Protection class: IP 54 Plug assembly: Schuko style 2 pin plug Cable length: 10 meters (extendable on-site to 60 meters) Accessories: remote speaker, Article # 20162 Delivered: completely assembled Cable length 10 meters (extendable on-site to 60 meters)
Specifikim
  • • Coverage features • Cover type: lid • Cover material: plastic • Cover color: purple • Tightness: odor-tight • Locking: quick release fastener • Dimensions • Installation surface length: 2,116 mm • Installation surface width: 842 mm • Installation surface height: 1,767 mm • Insertion length: 1,880 mm • Loading dimension, width: 680 mm • Installation height: 1,458 mm • Waste water content • Separator capacity: 400 l • Total volume: 800 l • Sludge trap capacity: 400 l • Storage amount of fat: 160 l • general characteristics • Material: PE • Standard: EN 1825: 2004, DIN 4040-100 • execution • Shut-off device: yes • Disposal type: manual disposal and cleaning system • Disposal facility: disposal pump • Disposal variant: Mix & Pump • Filling device according to DIN 1988: yes • Nominal size (NS): 4 • Sight glass: yes • Shredder mix system: yes • SonicControl: yes • Water supply: 1 screw valve 1 " • container • Outlet nominal diameter (DA): 110 • Outlet nominal diameter (DN): 100 • Distance pipe bottom inlet to tank bottom: 1,055 mm • Distance pipe bottom outlet to tank bottom: 985 mm • Inlet / outlet connection: PE-HD pipes according to DIN 19537, HT pipes according to DIN 19560, PP or AS • Pressure outlet (DA): 75 mm • Pressure outlet (DN): 65 mm • Nominal pressure (PN): 10 • Inlet nominal diameter (DA): 110 mm • Inlet nominal diameter (DN): 100 mm • Conveyor • Pump: SPF 300 KE 2.0 • Number of pumps: 1 • Delivery head max .: 17 m • Delivery rate max .: 60 m3 / h • Operating voltage: 400 V • Mains frequency: 50 Hz • Operating mode: S2 - 30 min. • Power P1: 3.6 kW • Power P2: 3 kW • Speed: 2,850 rpm • Required protection (line protection): Protection via 400 V switching device • Material temperature (permanent) max .: 40 ° C • Connection type: direct connection • Weight: 44 kg • Impeller type: radial impeller with chopper • Length of mains connection line pump: 5 m • Nominal current: 6.2 A. • Protection class pump: IP 55 • Protection class: I. • Type of connection line pump: H07RN-F 7G 1.5 mm2 • control • Switching device: yes • Operating voltage: 400 V • Mains frequency: 50 Hz • Self-diagnosis system (SDS): yes • Battery backup: no • Multi-line display: no • Log book function: no • USB interface: no • GSM interface: no • Potential-free contact: yes • Required fuse protection (line protection): 3 x C 16 A • Required fuse protection (RCD): 30 mA • Motor protection switch: yes • Protection class switching device: IP 54 • Other features • Delivery condition: ready for installation (electrical components, connecting parts must be connected on site) • CE marking: yes • Installation situation: free installation • External monitoring: TÜV Rheinland type tested and monitored • Gross weight: 195 kg • Net weight: 170 kg • Scope of delivery: Storz-B coupling R 2 1/2 "for suction truck connection
Specifikime teknike
  • Referencë unike93004-02-MS
  • Familja e produkteveMix & Pump (Grease separator EN 1825 free)
  • Grupi i produkteveSeparation technology - Standard products
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-03-19
  • Numri i botimit1
  • Gjatësia (mm)1435
  • Gjerësia (mm)680
  • Thellësia (mm)1880
Lidhje
Të ngjashme
  • Materiali kryesorPolyethylene
  • Materiali dytësorPlastik
  • Projektuar nëGjermani
  • Prodhuar nëGjermani
  • Weight Net (kg)173
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Kullim
  • IFC classificationObjekt

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Åland Islands
Afganistan
Anguilla
Afrika e Jugut
Argjentinë
Australi
Andorra
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fiji
Austri
Armeni
Aruba
Angolë
Brazil
Guam
Belgjikë
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bjellorusi
Bahrain
Barbados
Botsvanë
Guiana franceze
Ishujt Marshall
Bosnjë dhe Hercegovinë
Bangladesh
Belize
Burkina Faso
Guyana
Ishujt Minor Periferik të Shteteve të Bashkuara
Bulgari
Brunei
Bermuda
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Danimarkë
Butan
Dominica
Çad
Kili
Ishujt Solomon
Estoni
Emiratet e Bashkuara Arabe
El Salvador
Cape Verde
Kolumbi
Ishujt Veriore të Marianës
Finlandë
Filipinet
Grenada
Côte d'Ivoire
Paraguaj
Kaledonia e Re
Francë
Gjeorgji
Grenlandë
Djibouti
Peru
Kiribati
Gërnzi
Hong Kong
Guadeloupe
Egjipt
Suriname
Nauru
Gjermani
Indi
Guatemala
Eritrea
Uruguay
Niue
Gjibraltar
Indonezi
Haiti
Eswatini
Venezuela
Norfolk Island
Greqi
Irak
Honduras
Ethiopia
Palau
Holandë
Iran
Ishujt e Virgjër Britanikë
Gabon
Papua Guinea e Re
Hungari
Ishujt Cocos (Keeling)
Ishujt e Virgjër të SHBA
Gambia
Polinezia franceze
Irlandë
Izrael
Ishujt Kajman
Gana
Samoa
Ishujt Faroe
Japoni
Kanadë
Guine
Samoa amerikane
Ishulli i Njeriut
Jemen
Karaibe Holandë
Guinea Ekuatoriale
Shtetet Federale të Mikronezisë
Islandë
Jordan
Kolektiviteti i Shën Martinit
Guinea-Bissau
Timor-Leste
Itali
Kamboxhi
Kosta Rika
Kamerun
Tokelau
Jersey
Kazahstan
Kubë
Kenya
Tonga
Kroacia
Kinë
Kuraçao
Komora
Tuvalu
Letoni
Kirgistan
Martinique
Lesoto
Vanuatu
Liechtenstein
Korea e jugut
Meksikë
Liberi
Wallis dhe Futuna
Lituani
Korea e Veriut
Montserrat
Libi
Zelanda e Re
Luksemburg
Krishtlindje Island
Nikaragua
Madagaskar
Mali i Zi
Kuveit
Panama
Malawi
Maltë
Laos
Porto Riko
Mali
Maqedonia e Veriut
Liban
Republika Domenikane
Marok
Mbretëria e Bashkuar
Macau
Saint-Barthélemy
Mauritius
Moldovë
Malazi
Shën Kitts dhe Nevis
Mavritani
Monaco
Maldives
Shën Lucia
Mayotte
Norvegji
Mongoli
Shën Pierre dhe Miquelon
Mozambik
Poloni
Myanmar (Burma)
Shën Vincent dhe Grenadinet
Namibia
Portugali
Neoal
Shtetet e Bashkuara
Niger
Qipro
Oman
Sint Maarten
Nigeri
Qyteti i Vatikanit
Pakistan
Trinidad dhe Tobago
Republika Demokratike e Kongos
Republika Çeke
Palestinë
Turks dhe Caicos Islands
Republika e Afrikës Qendrore
Rumani
Qatar
Xhamaika
Republika e Kongos
Rusi
Singapore
Reunion
San Marino
Siria
Rwanda
Serbia
Sri Lanka
Sahara Perëndimore
Shqipëri
Taiwan
São Tomé dhe Príncipe
Sllovenia
Tajlandë
Senegal
Slovakia
Taxhikistan
Seychelles
Spanjë
Territori Britanik i Oqeanit Indian
Shën Helena
Suedi
Turkmenistan
Sierra Leone
Svalbard dhe Jan Mayen
Turqi
Somalia
Switzerland
Uzbekistan
Sudan
Ukrainë
Vietnam
Sudanin Jugor
Tanzania
Togo
Tunizi
Uganda
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit