Sand Pit, 7 ft NRO501
KOMPAN

Sand Pit, 7 ft NRO501

Robinia trunks can be used to design sand pits in different sizes and shapes or as edging for surfacing. The trunks are available as FSC® Certified (FSC® C004450) Robinia wood on request. Sand is eternally inviting, with its combination of solid and liquid characteristics. This immerses children in play for long periods of time. Sand invites deep play. The changeable character of sand from when dry to when wet fascinates children. It additionally trains their tactile sense and fine motor skills. The Sand Box 8 trains the understanding of material character and nature phenomena: that sand in the sun is hot, that sand in the rain is shapeable. That sand in the sun is dry and light-weight, and wet sand is cold and heavy. These are important understandings that contribute to the child’s package of life skills that help the child understand the surrounding world. Sand play aids the child’s sensory motor skills and cognition and adds an understanding of the world.
Specifikime teknike
  • Referencë unikesand-pit-7-ft-nro501
  • Familja e produkteveClassic Freestanding Play Equipment
  • Grupi i produkteveRobinia
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-03-04
  • Numri i botimit1
  • Gjatësia (inçet)11
  • Gjerësia (inçet)84
  • Thellësisë (inçet)85
Të ngjashme
  • Materiali kryesorDru
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPeizazh - Ambjent i jashtëm
  • Uniclass 2015 CodeSL_40_05_61
  • Uniclass 2015 PërshkrimOutdoor playgrounds
  • CSI MasterFormat 2014 Code11 68 00
  • CSI MasterFormat 2014 TitlePlay Field Equipment and Structures
  • OmniClass Number23-21 29 19
  • OmniClass TitleRecreational Equipment

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika