MAXIMA Commercial sink MAXL117-140
MAXIMA Commercial sink MAXL117-140

    MAXIMA Commercial sink MAXL117-140

    Commercial sink for inset or wall mounting, stainless steel, surface satin finished, material thickness 1 mm, deep drawn seamless welded bowl with dimensions, without overflow and 80 mm tap ledge, bowl left or right, 1 1/2" waste with two part overflow tube consisting of perforated stainless steel tube and plastic tube, drain board with riffle and slanted to bowl, drain board with reinforced stainless steel bracket, 100 mm rear upstand, wall mounting brackets optional, drilling holes for wall mounting prelasered. Drain board left
    Specifikim
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth       700.00 mm
      Overall height 432.00 mm
      Overall width     1,400.00 mm
      Type of mounting     Mounted on product
      Bowl height     300.00 mm
      Bowl depth     500.00 mm
      Bowl width     600.00 mm
      Tap ledge     Yes
      Waste size     DN 40
      Bowl finish     Satin finish
      Drainer or storage     Drainer
      Drainer position     Left
      Drainer / storage board quantity     1

    Specifikime teknike
    • Referencë unike2000057556
    • Familja e produkteveCatering
    • Grupi i produkteveCatering sinks
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-03-17
    • Numri i botimit1
    • Gjatësia (mm)432
    • Gjerësia (mm)1400
    • Thellësia (mm)700
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëAustri
    • Prodhuar nëAustri
    • Weight Net (kg)20
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet
    • Uniclass 2015 CodePr_40_20_96_45
    • Uniclass 2015 PërshkrimKitchen sinks

    Rajoni i disponueshëm

    Asia Europe Oceania North America Africa
    Emiratet e Bashkuara Arabe
    Austri
    Australi
    Kanadë
    Afrika e Jugut
    Belgjikë
    Shtetet e Bashkuara
    Estoni
    Finlandë
    Francë
    Gjermani
    Holandë
    Hungari
    Irlandë
    Itali
    Kroacia
    Letoni
    Lituani
    Luksemburg
    Mbretëria e Bashkuar
    Poloni
    Republika Çeke
    Rumani
    Rusi
    Serbi
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Ukrainë
    Zvicër