SIRIUS stand drain - washbasin combination SIRX832
SIRIUS stand drain - washbasin combination SIRX832

    SIRIUS stand drain - washbasin combination SIRX832

    Cleaner sink wash basin combination, free standing or for wall mounting, stainless steel, surface satin finished, material thickness 1.2 mm, seamless welded bowl with diameter 360 x 272 x 135 mm, without overflow, 1 1/4" flat perforated waste, inclusive tap hole top right, sink with diameter 420 x 350 x 180 mm and revolving channel, 1 1/2" domed waste, drainage centric, inclusive stainless steel folding grid with rubber bumps, removable inspection cover, feet height adjustable. Dimensions 500 x 880 x 570 mm (W x H x D)
    Specifikim
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      570.00 mm
      Overall height      880.00 mm
      Overall width      500.00 mm
      Type of mounting      Wall and floor mounting
      Bowl height      180.00 mm
      Bowl depth      360.00 mm
      Bowl width      420.00 mm
      Overflow      No
      Tap hole diameter      35.00 mm
      Tap hole position      Right
      Number of tap holes      1.00000
      Tap ledge      No
      Waste size      DN 40
      Type of basin      Vanity basin
      Bowl finish      Satin finish
      Siphon diameter      DN 32
      upper edge of basin height      880.00 mm
      Number of waste holes      2.00000
      Number of wash places      2.00000
      Bowl construction      Radius corners
      Drainer or storage      No
      Grid      Hinged
      Type of utility sink      Multi purpose sink
      Material code grid      1.4301 Chrome Nickel steel V2A
      Grid material      Stainless steel

    Specifikime teknike
    • Referencë unike2000071907
    • Familja e produkteveUtility sinks
    • Grupi i produkteveCleaners sinks
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-03-24
    • Numri i botimit1
    • Gjatësia (mm)880
    • Gjerësia (mm)500
    • Thellësia (mm)570
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëMbretëria e Bashkuar
    • Prodhuar nëMbretëria e Bashkuar
    • Weight Net (kg)18.2
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet
    • Uniclass 2015 CodePr_40_20_96_44
    • Uniclass 2015 PërshkrimJanitorial sinks

    Rajoni i disponueshëm

    Asia Europe Oceania North America Africa
    Emiratet e Bashkuara Arabe
    Austri
    Australi
    Kanadë
    Afrika e Jugut
    Belgjikë
    Shtetet e Bashkuara
    Estoni
    Finlandë
    Francë
    Gjermani
    Holandë
    Hungari
    Irlandë
    Itali
    Kroacia
    Letoni
    Lituani
    Luksemburg
    Mbretëria e Bashkuar
    Poloni
    Republika Çeke
    Rumani
    Rusi
    Serbi
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Ukrainë
    Zvicër