RODAN electronic paper towel dispenser RODX630
RODAN electronic paper towel dispenser RODX630

    RODAN electronic paper towel dispenser RODX630

    Touch free paper towel dispenser for wall mounting, stainless steel, surface satin finished, material thickness 0.8 mm, folded cover with cylinder lock and standard Franke key, infrared sensor activity for non-touch operation, integrated tear-off edge, needs 4 pcs. standard D 1.5 V batteries, maintenance free mechanic and easy paper roll change mechanism, for rolls with max. width 205 mm and max. diameter 200 mm, paper length adjustable to 200, 250 and 300 mm, includes stainless steel screws and dowels. Dimensions 290 x 390 x 224 mm (W x H x D)
    Specifikim
    • Lock      Key-lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      226.00 mm
      Overall height      390.00 mm
      Overall width      290.00 mm
      Type of mounting      Wall mounting
      Filling quantity      1.00000
      Filling quantity uom      Rolls
      Type of consumable      Paper roll
      Type of operation      Sensor operation
      Maximum depth/diameter of consumable      220.00 mm
      Maximum width of consumable      205.00 mm
      Number of batteries      4.00000
      Type of batteries      D Mono battery 1.5 V
      Surface finish      Satin finished

    Specifikime teknike
    • Referencë unike2000090071
    • Familja e produkteveAccessories
    • Grupi i produktevePaper towel dispensers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-07-30
    • Numri i botimit1
    • Gjatësia (mm)390
    • Gjerësia (mm)290
    • Thellësia (mm)226
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëEmiratet e Bashkuara Arabe
    • Prodhuar nëEmiratet e Bashkuara Arabe
    • Weight Net (kg)5.5
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dispenzuesve
    • Uniclass 2015 CodePr_40_70_22_62
    • Uniclass 2015 PërshkrimPaper towel dispensers

    Rajoni i disponueshëm

    Asia Europe Oceania North America Africa
    Emiratet e Bashkuara Arabe
    Austri
    Australi
    Kanadë
    Afrika e Jugut
    Belgjikë
    Shtetet e Bashkuara
    Estoni
    Finlandë
    Francë
    Gjermani
    Holandë
    Hungari
    Irlandë
    Itali
    Kroacia
    Letoni
    Lituani
    Luksemburg
    Mbretëria e Bashkuar
    Poloni
    Republika Çeke
    Rumani
    Rusi
    Serbi
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Ukrainë
    Zvicër