Stand drain F832V
Stand drain F832V

    Stand drain F832V

    Floor standing cleaners sink, stainless steel, surface satin finished, material thickness 1 mm, seamless welded bowl with diameter 450 x 450 x 250 mm, bowl with revolving channel, without tap ledge and 50 mm rearupstand, 1 1/2" plug waste with stainless steel overflow tube, drainage back left, inclusive stainless steel folding grid with rubber bumps, underframe with 300 mm aprons, cross stud on backside for better stability, 650 mm working height, feet 40 x 40 mm and height adjustable to 25 mm. Floor standing janitorial unit for screwing.
    Specifikim
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      598.00 mm
      Overall height      700.00 mm
      Overall width      600.00 mm
      Type of mounting      Floor mounting
      Bowl height      250.00 mm
      Bowl depth      450.00 mm
      Bowl width      450.00 mm
      Overflow      Standpipe overflow
      Tap ledge      No
      Waste size      DN 40
      Bowl finish      Satin finish
      Type of waste kit      Standpipe strainer
      Splash back height      50.00 mm
      upper edge of basin height      650.00 mm
      Outlet size      G 1 1/2 B
      Number of waste holes      1.00000
      Number of wash places      1.00000
      Bowl construction      Radius corners
      Brushes      Without brushes
      Drainer or storage      No
      Grid      Hinged
      Type of utility sink      Cleaner sink
      Material code grid      1.4301 Chrome Nickel steel V2A
      Grid material      Stainless steel

    Specifikime teknike
    • Referencë unike2000100061
    • Familja e produkteveUtility sinks
    • Grupi i produkteveCleaners sinks
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-03-23
    • Numri i botimit1
    • Gjatësia (mm)700
    • Gjerësia (mm)600
    • Thellësia (mm)598
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëAustri
    • Prodhuar nëAustri
    • Weight Net (kg)24.5
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet
    • Uniclass 2015 CodePr_40_20_96_44
    • Uniclass 2015 PërshkrimJanitorial sinks

    Rajoni i disponueshëm

    Asia Europe Oceania North America Africa
    Emiratet e Bashkuara Arabe
    Austri
    Australi
    Kanadë
    Afrika e Jugut
    Belgjikë
    Shtetet e Bashkuara
    Estoni
    Finlandë
    Francë
    Gjermani
    Holandë
    Hungari
    Irlandë
    Itali
    Kroacia
    Letoni
    Lituani
    Luksemburg
    Mbretëria e Bashkuar
    Poloni
    Republika Çeke
    Rumani
    Rusi
    Serbi
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Ukrainë
    Zvicër