SIRIUS double utility sinks BS353
SIRIUS double utility sinks BS353

    SIRIUS double utility sinks BS353

    General purpose sink for inset or wall mounting, stainless steel, surface satin finished, material thickness 1.2 mm, deep drawn seamless welded bowl, 1 1/2" waste with standpipe strainer, drain board with riffle, 40 mm rear upstand, wall mounting brackets optional. Two bowls (centric), two drain boards, width 2200 mm Dimensions 2200 x 357 x 550 mm (W x H x D) Bowl Dimensions 700 x 300 x 450 mm (W x H x D)
    Specifikim
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      550.00 mm
      Overall height      357.00 mm
      Overall width      2,200.00 mm
      Type of mounting      Various types
      Bowl height      300.00 mm
      Bowl depth      450.00 mm
      Bowl width      700.00 mm
      Overflow      Standpipe overflow
      Tap ledge      No
      Waste size      DN 40
      Bowl finish      Satin finish
      Type of waste kit      Standpipe strainer
      Splash back height      40.00 mm
      Outlet size      G 1 1/2 B
      Number of waste holes      2.00000
      Number of wash places      2.00000
      Bowl construction      Radius corners
      Brushes      Without brushes
      Drainer or storage      Drainer
      Grid      No
      Wash riffle      Yes
      Type of utility sink      Multi purpose sink
      Drainer position      Left / Right

    Specifikime teknike
    • Referencë unike2000100064
    • Familja e produkteveUtility sinks
    • Grupi i produkteveMulti purpose sinks
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-03-23
    • Numri i botimit1
    • Gjatësia (mm)357
    • Gjerësia (mm)2200
    • Thellësia (mm)550
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëAustri
    • Prodhuar nëAustri
    • Weight Net (kg)24
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet
    • Uniclass 2015 CodePr_40_20_96_44
    • Uniclass 2015 PërshkrimJanitorial sinks

    Rajoni i disponueshëm

    Asia Europe Oceania North America Africa
    Emiratet e Bashkuara Arabe
    Austri
    Australi
    Kanadë
    Afrika e Jugut
    Belgjikë
    Shtetet e Bashkuara
    Estoni
    Finlandë
    Francë
    Gjermani
    Holandë
    Hungari
    Irlandë
    Itali
    Kroacia
    Letoni
    Lituani
    Luksemburg
    Mbretëria e Bashkuar
    Poloni
    Republika Çeke
    Rumani
    Rusi
    Serbi
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Ukrainë
    Zvicër