HEAVY-DUTY WC washbasin combination HDTX816M
HEAVY-DUTY WC washbasin combination HDTX816M

    HEAVY-DUTY WC washbasin combination HDTX816M

    Chromium nickel steel WC washbasin combination, satin finish surface, for installing against a wall, with integrated electronic tap components. Invisible fixing with grub screws, lockable inspection opening Mounting stand, material thickness 2 mm with elevated rear wall including wall outlet and piezo button with start/stop function with seamless welded toilet paper roll compartment and seamless moulded wash basin with plastic trap. WC pan, material thickness 1.6 mm with full-length skirting, arranged in the middle 90 degrees, bowl rim where nothing can hide with piezo button for WC flushing, flushing certified pursuant to EN 997, horizontal outlet at the back DIN 100. With solenoid to connect to premixed hot water or cold water. Condensation water-proof concealed cistern with single flush technology (9 or 6 litres) Supply voltage 24 V DC Including fixing material. Overall dimensions 500 x 1050 x 890 mm (W x H x D)
    Specifikim
    • body width 500 mm
      front access panel yes
      floor fixing joggle plate no
      inlet size DN 15
      material stainless steel
      material code 1.4301 Chrome Nickel steel V2A
      material thickness body 2 mm
      material thickness WC 1.5 mm
      outlet size DN 50 / DN 100
      overall depth 890 mm
      overall height 1050 mm
      overall width 500 mm
      overflow no
      pipework material stainless steel
      self closing push buttons electronical
      toilet roll holder diameter 153 mm
      shroud design round shape
      soap dish no
      spout length 83 mm
      surface finish satin finished
      tailor made no
      tap with integrated bubbler no
      type of flushing fitting WC cistern
      type of mounting wall mounting
      type of toilet seat no seat
      type of WC floor standing
      upper edge of basin height 850 mm
      upstand depth 160 mm
      upstand height 200 mm
      WC height 400 mm
      WC position middle
    Specifikime teknike
    • Referencë unike2000100969
    • Familja e produktevePrison units
    • Grupi i produkteveWC-washbasin-combinations
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-09-07
    • Numri i botimit1
    • Gjatësia (mm)1050
    • Gjerësia (mm)500
    • Thellësia (mm)890
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    • Weight Net (kg)62.5
    Klasifikimi
    • Kategoria BIMobjectSanitar - Tualeti
    • Uniclass 2015 CodePr_40_20_93_86
    • Uniclass 2015 PërshkrimWC and washbasin combined units

    Rajoni i disponueshëm

    Asia Europe Oceania North America Africa
    Emiratet e Bashkuara Arabe
    Austri
    Australi
    Kanadë
    Afrika e Jugut
    Belgjikë
    Shtetet e Bashkuara
    Estoni
    Finlandë
    Francë
    Gjermani
    Holandë
    Hungari
    Irlandë
    Itali
    Kroacia
    Letoni
    Lituani
    Luksemburg
    Mbretëria e Bashkuar
    Poloni
    Republika Çeke
    Rumani
    Rusi
    Serbi
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Ukrainë
    Zvicër