RODAN paper towel/soap dispenser/waste bin combination RODX617
RODAN paper towel/soap dispenser/waste bin combination RODX617

    RODAN paper towel/soap dispenser/waste bin combination RODX617

    Waste bin, paper towel-, soap dispenser combination for wall mounting, stainless steel, surface satin finished, material thickness 0.8 mm, cylinder lock with Franke standard key, paper towel dispenser with loading capacity 300 - 400 pcs. of paper depending on convolution, suitable for liquid soaps and lotions, 0.8 liter soap tank, push lever, waste bin with approx. 23 liter capacity, inclusive stainless steel screws and dowels. Dimensions 413 x 1148 x 173 mm (W x H x D)
    Specifikim
    • Material code      1.4301 Chrome Nickel steel V2A 
      Overall depth      173.00 mm
      Overall height      1,148.00 mm
      Overall width      413.00 mm
      Type of mounting      Wall mounting
      Lock 1      Key-lock
      Lock 2      Key-lock
      Lock 3      Key-lock
      Combination part 1      Paper towel dispenser
      Combination part 2      Soap dispenser
      Combination part 3      Waste bin
      Filling quantity 1      400.00000
      Filling quantity 1 uom      Pieces
      Filling quantity 2      0.80000
      Filling quantity 2 uom      Liter
      Filling quantity 3      23.00000
      Filling quantity 3 uom      Liter
      Type of consumable 1      Paper towel
      Type of consumable 2      Liquid Soap
      Surface finish      Satin finished

    Specifikime teknike
    • Referencë unike2000101219
    • Familja e produkteveAccessories
    • Grupi i produkteveCombinations
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-07-30
    • Numri i botimit1
    • Gjatësia (mm)1148
    • Gjerësia (mm)413
    • Thellësia (mm)173
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëEmiratet e Bashkuara Arabe
    • Prodhuar nëEmiratet e Bashkuara Arabe
    • Weight Net (kg)16.75
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dispenzuesve
    • Uniclass 2015 CodePr_40_70_22_52
    • Uniclass 2015 PërshkrimMulti-function dispensers

    Rajoni i disponueshëm

    Asia Europe Oceania North America Africa
    Emiratet e Bashkuara Arabe
    Austri
    Australi
    Kanadë
    Afrika e Jugut
    Belgjikë
    Shtetet e Bashkuara
    Estoni
    Finlandë
    Francë
    Gjermani
    Holandë
    Hungari
    Irlandë
    Itali
    Kroacia
    Letoni
    Lituani
    Luksemburg
    Mbretëria e Bashkuar
    Poloni
    Republika Çeke
    Rumani
    Rusi
    Serbi
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Ukrainë
    Zvicër