SIRIUS wash trough BS315N
SIRIUS wash trough BS315N

    SIRIUS wash trough BS315N

    SIRIUS washtrough with 2 basins for wall mounting, stainless steel, satin finished surface, material thickness of trough 0.8 mm / side panels 1.2 mm, seamlessly welded side panels with integrated wall brackets, front panel with rubbing board, 70 mm lowered tap landing, no overflow, 40 mm rear upstand, 2 central wastes, G 1 1/2 B plastic standpipe strainers (x2), removable corner protection plates, includes fixings. Dimensions 1420 x 346 x 500 mm (W x H x D) Bowl dimensions 670 x 306 x 390 mm (W x H x D)
    Specifikim
    • Material code 1.4301 Chrome Nickel steel V2A
      Overall depth 500.00 mm
      Overall height 346.00 mm
      Overall width 1,420.00 mm
      Type of mounting Wall mounting
      Bowl height 306.00 mm
      Bowl width 390.00 mm
      Bowl depth 670.00 mm
      Tap ledge Yes
      Waste size DN 40
      Bowl finish Satin finish
      Spillway No
      Splash back height 40.00 mm
      Number of wash places 2.00000
      Brushes Without brushes
      Type of utility sink Multi purpose sink

    Specifikime teknike
    • Referencë unike2030045755
    • Familja e produkteveUtility sinks
    • Grupi i produkteveMulti purpose sinks
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-01-07
    • Numri i botimit1
    • Gjatësia (mm)346
    • Gjerësia (mm)1420
    • Thellësia (mm)500
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëAustri
    • Prodhuar nëAustri
    • Weight Net (kg)13.5
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet
    • Uniclass 2015 CodePr_40_20_96_44
    • Uniclass 2015 PërshkrimJanitorial sinks

    Rajoni i disponueshëm

    Asia Europe Oceania North America Africa
    Emiratet e Bashkuara Arabe
    Austri
    Australi
    Kanadë
    Afrika e Jugut
    Belgjikë
    Shtetet e Bashkuara
    Estoni
    Finlandë
    Francë
    Gjermani
    Holandë
    Hungari
    Irlandë
    Itali
    Kroacia
    Letoni
    Lituani
    Luksemburg
    Mbretëria e Bashkuar
    Poloni
    Republika Çeke
    Rumani
    Rusi
    Serbi
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Ukrainë
    Zvicër