F5S Therm stainless steel shower panel F5ST2020
F5S Therm stainless steel shower panel F5ST2020

    F5S Therm stainless steel shower panel F5ST2020

    F5S Therm shower panel made of stainless steel for wall mounting with DN 15 self-closing thermostatic mixer and connecting nozzles for the shower head. Hydraulically controlled, for connection to hot water and cold water. Shower valve with integrated FRAMIC self-closing cartridge, thermostat and pre-assembled hygiene unit including sensor with control electronics to perform automatic water hygiene flushing, program-controlled thermal disinfection (additional bypass solenoid-operated flush valve cartridge required) and storage of statistical data. FRAMIC self-closing cartridge, low maintenance and stagnation free, with ceramic disc technology, self closing, flow pressure independent due to the medium-independent design. Stepless adjustment of flow duration. Thermostat with metal handle, an adjustable and turn-proof temperature stop and an option for manual thermal disinfection. All-metal construction, visible parts high-polished or chrome-plated. Connecting nozzles for the required additional DN 15 Franke shower head with pre-fitted flow regulator 9.0 l/min. Housing made of stainless steel with raised function surface and plastic cover caps. Connecting hoses with lockable water volume control with backflow preventer and strainer. Activated water hygiene flushing at fixed intervals of 24 hours. With option for parameterization and communication via the optional bidirectional remote control. Optional hygiene unit for battery operation with 6 V lithium battery (CR-P2) per fitting or separate power supply via plug-in power supply unit 6.75 V/12 V DC.

    Dimensions of housing 235 x 1160 x 90 mm (W x H x D)

    Shower head and battery compartment including battery or plug-in power supply unit with extension cable to be ordered separately.

    Specifikim
    • Overall depth      90.00 mm
      Overall height      1,160.00 mm
      Overall width      235.00 mm
      Type of mounting      Wall mounting
      Type of operation      Manual operation
      Power supply connection      6-12-VDC
      Position of water connection      From top / backside
      Diameter nominal      DN 15
      Functional principle      Hydraulic self-closing
      Minimum flow pressure      1.50 bar
      Volume flow rate at 3 bar      0.15 liter per second
      Inlet size      G-1-2-A
      Type of mixing      Thermostat
      Adjustable flow time      Yes
      Material casing      Stainless steel
      Material code casing      1.4301 Chrome Nickel steel V2A
      Material fitting      Brass
      Sound insulation      No
      Surface finish casing      Satin finished
      Surface finish fitting      Chromed
      Thermal disinfection      Prepared for automatic thermal disinfection
      Protective shutdown      No
      Default automatic hygiene flushing      Fixed interval 24 hours
      Maximum flow time      35.00 seconds
      Minimum flow time      5.00 seconds
      Position of power connection      Top backside
      Type of sensor      Opto-electronic sensor
      Circulation      No
      Additional connections      No
      Connection with pay water dispenser      Not possible
      Shower pipe draining      No
      Type of shower      Shower panel

    Specifikime teknike
    • Referencë unike2030055929
    • Familja e produkteveShowers
    • Grupi i produkteveSelf closing showers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-01-07
    • Numri i botimit1
    • Gjatësia (mm)1160
    • Gjerësia (mm)235
    • Thellësia (mm)90
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorTunxh
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    • Weight Net (kg)9
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe
    • Uniclass 2015 CodePr_40_20_87_75
    • Uniclass 2015 PërshkrimShower fittings package

    Rajoni i disponueshëm

    Asia Europe Oceania North America Africa
    Emiratet e Bashkuara Arabe
    Austri
    Australi
    Kanadë
    Afrika e Jugut
    Belgjikë
    Shtetet e Bashkuara
    Estoni
    Finlandë
    Francë
    Gjermani
    Holandë
    Hungari
    Irlandë
    Itali
    Kroacia
    Letoni
    Lituani
    Luksemburg
    Mbretëria e Bashkuar
    Poloni
    Republika Çeke
    Rumani
    Rusi
    Serbia
    Sllovenia
    Slovakia
    Spanjë
    Suedi
    Switzerland
    Ukrainë
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit