Thermostatic single-lever wall-mounted mixer F5LT2001
Thermostatic single-lever wall-mounted mixer F5LT2001

    Thermostatic single-lever wall-mounted mixer F5LT2001

    F5L-Therm thermostatic single-lever mixer as DN 15 wall-mounted mixer for wall mounting, for shower facilities. Thermostatically-controlled mixer cartridge with expansion element and active scald protection as well as adjustable and turn-proof temperature stop, and ceramic disc technology. With mechanism for optional hygiene unit for automatic hygiene flushing, program-controlled thermal disinfection (additional bypass solenoid-operated flush valve cartridge necessary) and storage of statistical data. For connection to hot and cold water. Scald-protection Safe-Touch housing with outlet on top, G 3/4 B, for installation of waste elbow or wall-mounted shower pipe. All-metal construction, high-polished chrome-plated brass. With adjustable and lockable connections with backflow preventers and strainers, fully covered by depth-adjustable screw rosettes.
    Specifikim
    • Additional connections no
      With backflow preventer yes
      Circulation no
      Connection with pay water dispenser not possible
      With filter yes
      Functional principle manual
      For hand shower no
      Hygiene flushing prepared
      Diameter nominal DN 15
      Inlet size G 1/2 B
      Locking mechanism Top section, ceramic
      Material casing brass-look
      Material fitting brass-look
      Minimum flow pressure 1 bar
      Type of mixing with thermostat
      With rosettes/cover plate yes
      Protective shutdown no
      Shower pipe draining no
      Sound insulation no
      Surface finish casing chromed
      Surface finish fitting chromed
      Surface treatment fitting polished
      Temperature limit yes
      Thermal disinfection yes
      Type of mounting wall mounting
      Type of operation manual operation
      Type of shower wall fitting
      Volume flow rate at 3 bar 0.25 l/s
      Water connection S-unions
      Position of water connection from backside
      Accent colour none
      Basic colour chrome-look (glossy)
    Specifikime teknike
    • Referencë unike2030066495
    • Familja e produkteveShowers
    • Grupi i produkteveManual showers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-09-12
    • Numri i botimit1
    • Gjerësia (mm)288
    • Thellësia (mm)140
    Të ngjashme
    • Materiali kryesorTunxh
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    • Weight Net (kg)3.7
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe
    • Uniclass 2015 CodePr_40_20_87_80
    • Uniclass 2015 PërshkrimShower thermostatic valves

    Rajoni i disponueshëm

    Asia Europe Oceania North America Africa
    Emiratet e Bashkuara Arabe
    Austri
    Australi
    Kanadë
    Afrika e Jugut
    Belgjikë
    Shtetet e Bashkuara
    Estoni
    Finlandë
    Francë
    Gjermani
    Holandë
    Hungari
    Irlandë
    Itali
    Kroacia
    Letoni
    Lituani
    Luksemburg
    Mbretëria e Bashkuar
    Poloni
    Republika Çeke
    Rumani
    Rusi
    Serbia
    Sllovenia
    Slovakia
    Spanjë
    Suedi
    Switzerland
    Ukrainë
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit