F5L-Therm thermostatic single-lever in-wall mixer F5LT2007
F5L-Therm thermostatic single-lever in-wall mixer F5LT2007

    F5L-Therm thermostatic single-lever in-wall mixer F5LT2007

    F5L-Therm thermostatic single-lever mixer DN 15 as finished installation kit for in-wall installation in basic installation kit, for shower facilities. For connection to hot and cold water. Function block with integrated thermostatic cartridge and pre-assembled hygiene unit including sensor and 6 V lithium battery (CR P2) for automatic hygiene flushing and program-controlled thermal disinfection (additional bypass solenoid valve cartridge necessary) and storage of statistical data. Thermostatically-controlled mixer cartridge with expansion element and active scald protection as well as adjustable and turn-proof temperature stop, and ceramic disc technology. All-metal construction, visible parts high-polished, chrome-plated. Holding frame including profile seal, stainless-steel cover plate 190 x 245 mm with covered screw fixing, chrome-plated plastic rosette, backflow preventer and strainers. Depth adjustability 25 mm. Activated water hygiene flushing, fixed interval of 24 hours. With option for parameterization and communication via optional, bidirectional remote control.
    Specifikim
    • Additional connections no
      With backflow preventer yes
      Built-in fitting model Finishing section
      Circulation no
      Connection with pay water dispenser not possible
      Cover plate height 245 mm
      Cover plate width 190 mm
      Default automatic hygiene flush fixed interval 24 hours
      With filter yes
      Adjustable flow time no
      Functional principle manual
      For hand shower no
      Hygiene flushing yes
      Diameter nominal DN 15
      Inlet size G 3/4 B
      Locking mechanism Top section, ceramic
      Material casing stainless steel
      Material fitting brass-look
      Minimum flow pressure 1 bar
      Type of mixing with thermostat
      Number of batteries 1
      Overall height 245 mm
      Overall width 190 mm
      Parameterization remote control
      Power supply connection Battery 6 V
      Power consumption 1.5 Voltampere
      Type of power supply Battery
      With rosettes/cover plate yes
      Protective shutdown no
      Shower pipe draining no
      Surface finish casing satin finished
      Surface finish fitting chromed
      Surface treatment fitting polished
      Temperature limit yes
      thermal disinfection yes
      With transformer/power supply no
      Type of batteries CR-P2 Lithium battery 6V
      Type of mounting in-wall installation with box
      Type of operation manual operation
      Type of sensor opto-electronic sensor
      Type of shower in-wall fitting
      Volume flow rate hygiene flush 0.09 l/s
      Volume flow rate at 3 bar 0.23 l/s
      Water connection threaded connection (external)
      Position of water connection from side
      Accent colour chrome-look (glossy)
      Basic colour stainless steel-look
    Specifikime teknike
    • Referencë unike2030066501
    • Familja e produkteveShowers
    • Grupi i produkteveManual showers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-09-12
    • Numri i botimit1
    • Gjatësia (mm)245
    • Gjerësia (mm)190
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorTunxh
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    • Weight Net (kg)3.5
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe
    • Uniclass 2015 CodePr_40_20_87_80
    • Uniclass 2015 PërshkrimShower thermostatic valves

    Rajoni i disponueshëm

    Asia Europe Oceania North America Africa
    Emiratet e Bashkuara Arabe
    Austri
    Australi
    Kanadë
    Afrika e Jugut
    Belgjikë
    Shtetet e Bashkuara
    Estoni
    Finlandë
    Francë
    Gjermani
    Holandë
    Hungari
    Irlandë
    Itali
    Kroacia
    Letoni
    Lituani
    Luksemburg
    Mbretëria e Bashkuar
    Poloni
    Republika Çeke
    Rumani
    Rusi
    Serbia
    Sllovenia
    Slovakia
    Spanjë
    Suedi
    Switzerland
    Ukrainë
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit