F5L-Therm thermostatic single-lever wall-mounted mixer with hand shower connection F5LT2012
F5L-Therm thermostatic single-lever wall-mounted mixer with hand shower connection F5LT2012

    F5L-Therm thermostatic single-lever wall-mounted mixer with hand shower connection F5LT2012

    F5L-Therm thermostatic single-lever mixer as DN 15 wall-mounted mixer for wall mounting, for shower facilities. Thermostatically-controlled mixer cartridge with expansion element and active scald protection as well as adjustable and turn-proof temperature stop, and ceramic disc technology. With pre-assembled hygiene unit including 6 V lithium battery (CR P2) for automatic hygiene flushing and program-controlled thermal disinfection (additional bypass solenoid-operated flush valve cartridge necessary) and storage of statistical data. For connection to hot and cold water. Scald-protection, Safe-Touch housing with hand shower connection, G 1/2 B. All-metal construction, high-polished chrome-plated brass. With adjustable and lockable connections with backflow preventers and strainers, fully covered by depth-adjustable screw rosettes. Activated hygiene flushing, fixed interval of 24 hours. With option for parameterization and communication via optional, bidirectional remote control.
    Specifikim
    • Additional connections no
      With backflow preventer yes
      Circulation no
      Connection with pay water dispenser not possible
      Default automatic hygiene flush fixed interval 24 hours
      With filter yes
      Adjustable flow time no
      Functional principle manual
      For hand shower yes
      Hygiene flushing yes
      Diameter nominal DN 15
      Inlet size G 1/2 B
      Locking mechanism Top section, ceramic
      Material casing brass-look
      Material fitting brass-look
      Minimum flow pressure 1 bar
      Type of mixing with thermostat
      Number of batteries 1
      Overall depth 140 mm
      Overall height 70 mm
      Overall width 340 mm
      Parameterization remote control
      Power supply connection Battery 6 V
      Power consumption 1.5 Voltampere
      Type of power supply Battery
      Protective system IP IP59K
      With rosettes/cover plate yes
      Protective shutdown no
      Shower pipe draining no
      Sound insulation no
      Surface finish casing chromed
      Surface finish fitting chromed
      Surface treatment fitting polished
      Temperature limit yes
      thermal disinfection yes
      With transformer/power supply no
      Type of batteries CR-P2 Lithium battery 6V
      Type of mounting wall mounting
      Type of operation manual operation
      Type of sensor opto-electronic sensor
      Type of shower wall fitting
      Volume flow rate hygiene flush 0.06 l/s
      Volume flow rate at 3 bar 0.25 l/s
      Water connection S-unions
      Position of water connection from backside
      Accent colour none
      Basic colour chrome-look (glossy)
    Specifikime teknike
    • Referencë unike2030066503
    • Familja e produkteveShowers
    • Grupi i produkteveManual showers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-09-12
    • Numri i botimit1
    • Gjerësia (mm)340
    • Thellësia (mm)140
    Të ngjashme
    • Materiali kryesorTunxh
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    • Weight Net (kg)4.5
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe
    • Uniclass 2015 CodePr_40_20_87_80
    • Uniclass 2015 PërshkrimShower thermostatic valves

    Rajoni i disponueshëm

    Asia Europe Oceania North America Africa
    Emiratet e Bashkuara Arabe
    Austri
    Australi
    Kanadë
    Afrika e Jugut
    Belgjikë
    Shtetet e Bashkuara
    Estoni
    Finlandë
    Francë
    Gjermani
    Holandë
    Hungari
    Irlandë
    Itali
    Kroacia
    Letoni
    Lituani
    Luksemburg
    Mbretëria e Bashkuar
    Poloni
    Republika Çeke
    Rumani
    Rusi
    Serbi
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Ukrainë
    Zvicër