Thermostatic in-wall mixer F5LT2014
Thermostatic in-wall mixer F5LT2014

    Thermostatic in-wall mixer F5LT2014

    F5L-Therm thermostatic single-lever mixer as DN 15 as retrofitting set for in-wall installation in basic installation kit, wall-mounted mixer for shower facilities. Thermostatically-controlled mixer cartridge with expansion element and active scald protection as well as adjustable and turn-proof temperature stop, and ceramic disc technology. For connection to hot and cold water. All-metal construction, high-polished chrome-plated brass. Stainless steel cover plate 225 x 205 mm with covered screw fixing, chromium-plated plastic rosette, backflow preventer and strainers. Depth adjustability 25 mm. Suitable basic installation kit for in-wall mounting 195 x 215 mm water connections on the side, middle.
    Specifikim
    • Additional connections no
      With backflow preventer yes
      Built-in fitting model Finishing section
      Circulation no
      Connection with pay water dispenser not possible
      Cover plate height 225 mm
      Cover plate width 205 mm
      With filter yes
      Functional principle manual
      For hand shower no
      Hygiene flushing no
      Diameter nominal DN 15
      Inlet size G 3/4 B
      Locking mechanism Top section, ceramic
      Material casing stainless steel
      Material fitting brass-look
      Minimum flow pressure 1 bar
      Type of mixing with thermostat
      With rosettes/cover plate yes
      Protective shutdown no
      Shower pipe draining no
      Sound insulation no
      Surface finish casing satin finished
      Surface finish fitting chromed
      Surface treatment fitting polished
      Temperature limit yes
      Thermal disinfection no
      Type of mounting in-wall installation with box
      Type of operation manual operation
      Type of shower retro fitting
      Volume flow rate at 3 bar 0.20 l/s
      Water connection threaded connection (external)
      Position of water connection from side
      Accent colour chrome-look (glossy)
      Basic colour stainless steel-look
    Specifikime teknike
    • Referencë unike2030066504
    • Familja e produkteveShowers
    • Grupi i produkteveManual showers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-10-10
    • Numri i botimit1
    • Gjatësia (mm)225
    • Gjerësia (mm)205
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorTunxh
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    • Weight Net (kg)3
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe
    • Uniclass 2015 CodePr_40_20_87_80
    • Uniclass 2015 PërshkrimShower thermostatic valves

    Rajoni i disponueshëm

    Europe
    Austri
    Gjermani
    Switzerland
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit