Shower panel made of MIRANIT with shower gel shelf F5LT2026
Shower panel made of MIRANIT with shower gel shelf F5LT2026

    Shower panel made of MIRANIT with shower gel shelf F5LT2026

    F5L-Therm shower panel made from mineral material for wall mounting with single-lever thermostat DN 15 and connecting nozzle for shower head. For connection to hot and cold water. Function block with integrated mixing cartridge and pre-assembled hygiene unit including sensor with control electronics to perform automatic water hygiene flushing, program-controlled thermal disinfection (additional bypass solenoid-operated flush valve cartridge necessary) and storage of statistical data. Thermostatically-controlled mixer cartridge with expansion element and active scald protection as well as adjustable and turn-proof temperature stop, and ceramic disc technology. All-metal construction, visible parts high-polished, chrome-plated. Connecting nozzles for separate required DN 15 KWC shower head with pre-fitted flow regulator 9.0 l/min. Housing with raised function surface and seamless moulded shower gel shelf made of MIRANIT resin-bonded mineral material with pore-free smooth surface (temperature-resistant up to 80 °C), Alpine white colour. With adjustable and lockable connections with backflow preventer and strainers. Activated hygiene flushing, fixed interval of 24 hours. With option for parameterization and communication via optional, bidirectional remote control. Optional hygiene unit for battery operation with 6 V lithium battery (CR-P2) per fitting or separate power supply via plug-in power supply unit 6.75 V/12 V DC. Housing dimensions 235 x 1160 x 100 mm (W x H x D) Shower head and battery compartment including battery or power supply unit with extension cable must be ordered separately.
    Specifikim
    • additional connections no
      with backflow preventer yes
      circulation no
      compatible A3000 open no
      connection with pay water dispenser not possible
      default automatic hygiene flush fixed interval 24 hours
      with filter yes
      adjustable flow time no
      functional principle manual
      for hand shower no
      hygiene flushing yes
      diameter nominal DN 15
      inlet size G 1/2 A
      Locking mechanism Top section, ceramic
      material casing mineral material
      material code casing Miranit
      material fitting brass-look
      minimum flow pressure 1 bar
      type of mixing with thermostat
      overall depth 100 mm
      overall height 1,160 mm
      overall width 235 mm
      Parameterization remote control
      power supply connection 6,75 / 12 V DC
      position of power connection from top / backside
      Type of power supply Other
      with rosettes/cover plate yes
      protective shutdown no
      shower pipe draining no
      Shower head for separately shower head
      with shower set no
      sound insulation no
      surface finish fitting chromed
      surface treatment fitting polished
      temperature limit yes
      thermal disinfection yes
      with transformer/power supply no
      type of mounting wall mounting
      type of operation manual operation
      type of sensor opto-electronic sensor
      type of shower shower panel
      volume flow rate at 3 bar 0.15 l/s
      water connection hose (gland nut)
      position of water connection from top / backside
      with soap dish integrated
      Accent colour chrome-look (glossy)
      Basic colour white
    Specifikime teknike
    • Referencë unike2030066546
    • Familja e produkteveShowers
    • Grupi i produkteveManual showers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-09-23
    • Numri i botimit1
    • Gjatësia (mm)1160
    • Gjerësia (mm)235
    • Thellësia (mm)100
    Të ngjashme
    • Materiali kryesorMinerale
    • Materiali dytësorTunxh
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    • Weight Net (kg)12.35
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe
    • Uniclass 2015 CodePr_40_20_87_75
    • Uniclass 2015 PërshkrimShower fittings package

    Rajoni i disponueshëm

    Asia Europe Oceania North America Africa
    Emiratet e Bashkuara Arabe
    Austri
    Australi
    Kanadë
    Afrika e Jugut
    Belgjikë
    Shtetet e Bashkuara
    Estoni
    Finlandë
    Francë
    Gjermani
    Holandë
    Hungari
    Irlandë
    Itali
    Kroacia
    Letoni
    Lituani
    Luksemburg
    Mbretëria e Bashkuar
    Poloni
    Republika Çeke
    Rumani
    Rusi
    Serbia
    Sllovenia
    Slovakia
    Spanjë
    Suedi
    Switzerland
    Ukrainë
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit