Thermostatic single-lever wall-mounted mixer with hand shower connection F4LT2003
Thermostatic single-lever wall-mounted mixer with hand shower connection F4LT2003

    Thermostatic single-lever wall-mounted mixer with hand shower connection F4LT2003

    F4LT-Med thermostatic single lever mixer as DN 15 wall-mounted mixer for wall mounting, for shower facilities in the healthcare and nursing sectors, with 118 mm lever. Thermostat-controlled mixer cartridge with expansion element and active scald protection, fail-safe against backflow as well as adjustable and turn-proof temperature stop, and ceramic disc technology. Without additional backflow preventer for optimised drinking water hygiene. Lever cap with an ergonomic bracket design and slight curvature in the front with basalt-grey coating, in line with two-senses principle (tactile and visual). For connection to hot and cold water. Tap optimised for cleaning, scald-protected, safe-touch housing with hand shower connection, G 1/2 B. All-metal construction, polished chromium-plated brass. Decoupled from the tap housing, volume-reduced, smooth water flow from low-lead brass (lead proportion ≤ 0.2%), and without nickel coating. With thermal insulation components to reduce heat transfer from the tap housing to the cold-water line. With adjustable and lockable connections with strainers, fully covered by depth-adjustable screw rosettes.
    Specifikim
    • Additional connections no
      Circulation no
      Compatible A3000 open no
      Connection with pay water dispenser not possible
      Functional principle manual
      For hand shower yes
      Diameter nominal DN 15
      Inlet size G 1/2 B
      Locking mechanism Top section, ceramic
      Material fitting brass-look
      Type of mixing with thermostat
      Shower pipe draining no
      Surface finish fitting chromed
      Surface treatment fitting polished
      Temperature limit yes
      Type of mounting wall mounting
      Type of operation manual operation
      Type of shower wall fitting
      Volume flow rate at 3 bar 0.22 l/s
      Water connection S-unions
      Position of water connection from backside
      Accent colour none
      Basic colour chrome-look (glossy)
    Specifikime teknike
    • Referencë unike2030066757
    • Familja e produkteveShowers
    • Grupi i produkteveManual showers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-09-24
    • Numri i botimit1
    • Gjerësia (mm)305
    Të ngjashme
    • Materiali kryesorTunxh
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    • Weight Net (kg)3.42
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe
    • Uniclass 2015 CodePr_40_20_87_80
    • Uniclass 2015 PërshkrimShower thermostatic valves

    Rajoni i disponueshëm

    Asia Europe Oceania North America Africa
    Emiratet e Bashkuara Arabe
    Austri
    Australi
    Kanadë
    Afrika e Jugut
    Belgjikë
    Shtetet e Bashkuara
    Estoni
    Finlandë
    Francë
    Gjermani
    Holandë
    Hungari
    Irlandë
    Itali
    Kroacia
    Letoni
    Lituani
    Luksemburg
    Mbretëria e Bashkuar
    Poloni
    Republika Çeke
    Rumani
    Rusi
    Serbi
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Ukrainë
    Zvicër