Smart Urinal sensor F5EF3008
Smart Urinal sensor F5EF3008

    Smart Urinal sensor F5EF3008

    F5 smart urinal sensor for overhead installation for central flushing of urinal systems in a room. Control module designed with white plastic housing, for multiple simultaneous user detection and touch-free triggering of flushing programmes for connected F5 smart urinal units via wireless communication. Option to connect up to 20 F5 smart urinal units. The area covered by the sensors is dependent on the ceiling height. Activated, washing area-dependent hygiene flushing 24 hours after last activation and saving of statistical data. Commissioning and flushing programme selection and parametrisation for each smart urinal unit via the necessary app, installed on Bluetooth®-enabled mobile devices from Android 7 or iOS 11. Connection voltage 110–240 V AC, 50/60 Hz Protection class IP20 Area covered 5 x 2.5 m at ceiling height 3 m Housing dimensions 160 x 35 mm (D x H)
    Specifikim
    • Parameterization app
      Type of mounting ceiling mounting
      Basic colour white
      Connection voltage 110-240 V AC, 50/60 Hz
      Protection class IP20
      Area covered 5 x 2.5 m at ceiling height 3 m
      Housing dimensions 160 x 35 mm (D x H)
    Specifikime teknike
    • Referencë unike2030067530
    • Familja e produkteveFlushing systems
    • Grupi i produkteveElectronic urinal flushing systems
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-09-23
    • Numri i botimit1
    • Gjatësia (mm)35
    • Gjerësia (mm)160
    • Thellësia (mm)160
    Të ngjashme
    • Materiali kryesorPlastik
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    • Weight Net (kg)0.24
    Klasifikimi
    • Kategoria BIMobjectSanitar - Oturak
    • Uniclass 2015 CodePr_75_50_46_31
    • Uniclass 2015 PërshkrimFlush control devices

    Rajoni i disponueshëm

    Asia Europe Oceania North America Africa
    Emiratet e Bashkuara Arabe
    Austri
    Australi
    Kanadë
    Afrika e Jugut
    Belgjikë
    Shtetet e Bashkuara
    Estoni
    Finlandë
    Francë
    Gjermani
    Holandë
    Hungari
    Irlandë
    Itali
    Kroacia
    Letoni
    Lituani
    Luksemburg
    Mbretëria e Bashkuar
    Poloni
    Republika Çeke
    Rumani
    Rusi
    Serbi
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Ukrainë
    Zvicër