Smart urinal unit for single ceramic urinals ACEF3002
Smart urinal unit for single ceramic urinals ACEF3002

    Smart urinal unit for single ceramic urinals ACEF3002

    F5L-Therm shower panel made from mineral material for wall mounting with single-lever thermostat DN 15 and hand shower fitting kit. For connection to hot and cold water. Function block with integrated mixing cartridge and pre-assembled hygiene unit including sensor with control electronics to perform automatic water hygiene flushing, program-controlled thermal disinfection (additional bypass solenoid-operated flush valve cartridge necessary) and storage of statistical data. Thermostatically-controlled mixer cartridge with expansion element and active scald protection as well as adjustable and turn-proof temperature stop, and ceramic disc technology. All-metal construction, visible parts high-polished, chrome-plated. Pre-fitted chrome-plated brass shower rail with height-adjustable hand shower holder and chrome-plated plastic hand shower, shower head with rain jet, diameter 110 mm, shower hose 900 mm. Housing with raised function surface made of MIRANIT resin-bonded mineral material with pore-free smooth surface (temperature-resistant up to 80 °C), Alpine white colour. With adjustable and lockable connections with backflow preventer and strainers. Activated hygiene flushing, fixed interval of 24 hours. With option for parameterization and communication via optional, bidirectional remote control. Optional hygiene unit for battery operation with 6 V lithium battery (CR-P2) per fitting or separate power supply via plug-in power supply unit 6.75 V/12 V DC. Housing dimensions 235 x 1160 x 100 mm (W x H x D) Battery compartment including battery or power supply unit with extension cable must be ordered separately.
    Specifikim
    • Quantity 1
      Quantity uom piece
      Power supply connection 6,75 / 12 V DC
      Power consumption 1.8 Voltampere
      Protective system IP IP68
    Specifikime teknike
    • Referencë unike2030067532
    • Familja e produkteveFlushing systems
    • Grupi i produkteveElectronic urinal flushing systems
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-09-23
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    • Weight Net (kg)0.83
    Klasifikimi
    • Kategoria BIMobjectSanitar - Oturak
    • Uniclass 2015 CodePr_75_50_46_31
    • Uniclass 2015 PërshkrimFlush control devices

    Rajoni i disponueshëm

    Asia Europe Oceania North America Africa
    Emiratet e Bashkuara Arabe
    Austri
    Australi
    Kanadë
    Afrika e Jugut
    Belgjikë
    Shtetet e Bashkuara
    Estoni
    Finlandë
    Francë
    Gjermani
    Holandë
    Hungari
    Irlandë
    Itali
    Kroacia
    Letoni
    Lituani
    Luksemburg
    Mbretëria e Bashkuar
    Poloni
    Republika Çeke
    Rumani
    Rusi
    Serbia
    Sllovenia
    Slovakia
    Spanjë
    Suedi
    Switzerland
    Ukrainë
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit