Thermostatic single-lever pillar mixer with pop-up waste set F4LT1003
Thermostatic single-lever pillar mixer with pop-up waste set F4LT1003

    Thermostatic single-lever pillar mixer with pop-up waste set F4LT1003

    F4LT-Med thermostatic single lever mixer as DN 15 pillar mixer for sanitary facilities in the healthcare and nursing sectors, with 148 mm lever. Thermostat-controlled mixer cartridge with expansion element and active scald protection, fail-safe against backflow as well as adjustable and turn-proof temperature stop, and ceramic disc technology. Without additional backflow preventer for optimised drinking water hygiene. Lever cap with an ergonomic bracket design and slight curvature in the front with basalt-grey coating, in line with two-senses principle (tactile and visual). For connection to hot water and cold water via hoses, includes strainers. Tap optimised for cleaning, all-metal construction, polished chromium-plated low-lead brass (lead proportion ≤ 0.2%), with volume-reduced water flow without nickel coating. Laminar jet controller with integrated flow rate controller 8.0 l/min, projection 135 mm. With chrome-plated pop-up waste set waste fitting kit G 1 1/4.
    Specifikim
    • With backflow preventer no
      Depressurised no
      With filter yes
      Functional principle manual
      Diameter nominal DN 15
      Inlet size G 3/8
      Locking mechanism Top section, ceramic
      Material fitting brass-look
      Minimum flow pressure 1 bar
      Type of mixing with thermostat
      Pop-up waste set yes
      With rosettes/cover plate no
      Spout fixed
      Surface finish fitting chromed
      Surface treatment fitting polished
      Temperature limit yes
      Type of mounting tap hole
      Type of operation manual operation
      Type of tap pillar tap
      Volume flow rate at 3 bar 0.13 l/s
      Water connection hose (gland nut)
      Accent colour none
      Basic colour chrome-look (glossy)
    Specifikime teknike
    • Referencë unike2030067801
    • Familja e produkteveTaps
    • Grupi i produkteveManual taps medical
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-09-24
    • Numri i botimit1
    • Gjatësia (mm)225
    • Gjerësia (mm)50
    Të ngjashme
    • Materiali kryesorTunxh
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    • Weight Net (kg)2.47
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet & Miksera
    • Uniclass 2015 CodePr_40_20_87_98
    • Uniclass 2015 PërshkrimWashbasin taps

    Rajoni i disponueshëm

    Asia Europe Oceania North America Africa
    Emiratet e Bashkuara Arabe
    Austri
    Australi
    Kanadë
    Afrika e Jugut
    Belgjikë
    Shtetet e Bashkuara
    Estoni
    Finlandë
    Francë
    Gjermani
    Holandë
    Hungari
    Irlandë
    Itali
    Kroacia
    Letoni
    Lituani
    Luksemburg
    Mbretëria e Bashkuar
    Poloni
    Republika Çeke
    Rumani
    Rusi
    Serbi
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Ukrainë
    Zvicër