F5E Electronic shower fitting F5EV2006
F5E Electronic shower fitting F5EV2006

    F5E Electronic shower fitting F5EV2006

    F5E - A3000 open straight-way valve DN 15 for shower facilities, for concealed mounting. Especially suitable for facilities at risk of vandalism. Electronically controlled, for connection to pre-mixed hot water or cold water. With waterproof electronic module and electric T-junction for connection to system cable, solenoid valve, 190 x 245 x 2 mm stainless steel cover plate for invisible mounting via threaded rods, up to a wall thickness of 50 to 500 mm, including piezo push-button with start/stop function and 2 m extension cable. Connection and maintenance via service room. Activated hygiene flushing 24 hours after the last activity. With facility for parameterization, cleaning deactivation and communication via ECC2 function controller, 24 V DC.
    Specifikim
    • additional connections no
      with backflow preventer no
      Built-in fitting model Built-in section
      circulation no
      compatible A3000 open yes
      connection with pay water dispenser single / multiple pay water dispenser
      Cover plate height 245 mm
      Cover plate width 190 mm
      default automatic hygiene flushing 24h after the last activity
      default flow time 30 Seconds
      with filter yes
      adjustable flow time yes
      functional principle electronic self-closing
      hygiene flushing yes
      diameter nominal DN 15
      inlet size G 3/4 B
      Locking mechanism Top section, non-ceramic
      material casing stainless steel
      material code casing 1.4301 Chrome Nickel steel V2A
      maximum flow time 255 Seconds
      minimum flow pressure 1 bar
      minimum flow time 1 Seconds
      type of mixing no
      Parameterization network
      power supply connection A3000 open 24 V DC
      Type of power supply Transformer
      protective system IP IP59K
      with rosettes/cover plate yes
      protective shutdown yes
      shower pipe draining no
      Shower head without shower head
      sound insulation no
      surface finish casing satin finished
      temperature limit no
      with transformer/power supply no
      type of mounting bolt mounting
      type of operation sensor operation
      type of sensor piezo-electronic sensor
      type of shower in-wall fitting
      volume flow rate at 3 bar 0.47 l/s
      water connection pipe
      with soap dish no
      Basic colour stainless steel-look
    Specifikime teknike
    • Referencë unike2030068173
    • Familja e produkteveShowers
    • Grupi i produkteveElectronic self closing showers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-07-03
    • Numri i botimit1
    • Gjatësia (mm)245
    • Gjerësia (mm)190
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorTunxh
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    • Weight Net (kg)1.97
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe
    • Uniclass 2015 CodePr_40_20_87_75
    • Uniclass 2015 PërshkrimShower fittings package

    Rajoni i disponueshëm

    Asia Europe Oceania North America Africa
    Emiratet e Bashkuara Arabe
    Austri
    Australi
    Kanadë
    Afrika e Jugut
    Belgjikë
    Shtetet e Bashkuara
    Estoni
    Finlandë
    Francë
    Gjermani
    Holandë
    Hungari
    Irlandë
    Itali
    Kroacia
    Letoni
    Lituani
    Luksemburg
    Mbretëria e Bashkuar
    Poloni
    Republika Çeke
    Rumani
    Rusi
    Serbi
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Ukrainë
    Zvicër