F5E Electronic WC control F5EF4003
F5E Electronic WC control F5EF4003

    F5E Electronic WC control F5EF4003

    F5E - A3000 open WC control unit for cistern for concealed mounting, electronically controlled. Especially suitable for facilities at risk of vandalism. With waterproof electronic module with additional input for sensors to be provided by the client, maximum distance to electronic module 5 m, servomotor unit, two waterproof electric T-junctions for connection to system cable, stainless steel cover plate 190 x 245 x 2 mm for invisible mounting via threaded rods, up to a wall thickness of 50 to 500 mm, including piezo push-button and 2 m extension cable. Connection and maintenance via service room. Activated hygiene flushing 24 hours after the last activity. With facility for parameterization, cleaning deactivation and communication via ECC2 function controller, 24 V DC.
    Specifikim
    • default automatic hygiene flushing 24h after the last activity
      functional principle electronic self-closing
      diameter nominal DN 20
      material casing stainless steel
      material code casing 1.4301 Chrome Nickel steel V2A
      material fitting brass-look
      power supply connection A3000 open 24 V DC
      surface finish casing satin finished
      type of flushing fitting WC flush valve
      type of mounting bolt fix with duct wall
      type of operation sensor operation
      type of sensor piezo-electronic sensor
      basic colour stainless steel-look
    Specifikime teknike
    • Referencë unike2030068176
    • Familja e produkteveFlushing systems
    • Grupi i produkteveElectronic WC flushing systems
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-06-11
    • Numri i botimit1
    • Gjatësia (mm)245
    • Gjerësia (mm)190
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    • Weight Net (kg)2.6
    Klasifikimi
    • Kategoria BIMobjectSanitar - Instalime
    • Uniclass 2015 CodePr_75_50_46_31
    • Uniclass 2015 PërshkrimFlush control devices

    Rajoni i disponueshëm

    Asia Europe Oceania North America Africa
    Emiratet e Bashkuara Arabe
    Austri
    Australi
    Kanadë
    Afrika e Jugut
    Belgjikë
    Shtetet e Bashkuara
    Estoni
    Finlandë
    Francë
    Gjermani
    Holandë
    Hungari
    Irlandë
    Itali
    Kroacia
    Letoni
    Lituani
    Luksemburg
    Mbretëria e Bashkuar
    Poloni
    Republika Çeke
    Rumani
    Rusi
    Serbi
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Ukrainë
    Zvicër