F3S WC flushing valve F3SF4001
F3S WC flushing valve F3SF4001

    F3S WC flushing valve F3SF4001

    F3S WC flushing valve DN 20, for wall-mounted toilet bowls, fitting group 1, with remote control for concealed mounting. Especially suitable for facilities at risk of vandalism. Self-closing upper component for remote operation, hydraulically controlled, piston-free design, automatic and backlash-free closing. Automatic flush flow regulation and adjustable flush water volume. Flush valve complete with flush pipe connection and screw connection. All-metal construction, visible parts polished chromium-plated. Stainless steel cover plate 190 x 245 x 2 mm for invisible mounting via threaded rods, up to a wall thickness of 50 to 500 mm, pre-mounted push-button actuation, flush-mounted box. Hydraulic control lines and empty conduit (2 m) and mounting material. Connection and maintenance via service room.
    Specifikim
    • cover plate height 245 mm
      cover plate width 190 mm
      functional principle hydraulic self-closing
      diameter nominal DN 20
      material casing stainless steel
      material code casing 1.4301 Chrome Nickel steel V2A
      material fitting brass-look
      protective shutdown no
      surface finish casing satin finished
      type of flushing fitting WC flush valve
      type of mounting concealed
      type of operation manual operation
      basic colour stainless steel-look
    Specifikime teknike
    • Referencë unike2030068191
    • Familja e produkteveFlushing systems
    • Grupi i produkteveSelf closing WC flushing systems
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-06-11
    • Numri i botimit1
    • Gjatësia (mm)245
    • Gjerësia (mm)190
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorTunxh
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    • Weight Net (kg)3.2
    Klasifikimi
    • Kategoria BIMobjectSanitar - Instalime
    • Uniclass 2015 CodePr_75_50_46_31
    • Uniclass 2015 PërshkrimFlush control devices

    Rajoni i disponueshëm

    Asia Europe Oceania North America Africa
    Emiratet e Bashkuara Arabe
    Austri
    Australi
    Kanadë
    Afrika e Jugut
    Belgjikë
    Shtetet e Bashkuara
    Estoni
    Finlandë
    Francë
    Gjermani
    Holandë
    Hungari
    Irlandë
    Itali
    Kroacia
    Letoni
    Lituani
    Luksemburg
    Mbretëria e Bashkuar
    Poloni
    Republika Çeke
    Rumani
    Rusi
    Serbi
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Ukrainë
    Zvicër