F5E Shower panel F5ET2041
F5E Shower panel F5ET2041

    F5E Shower panel F5ET2041

    F5E-Therm - A3000 open shower panel made of stainless steel for wall mounting with thermostatic mixer and connecting nozzles for shower head. Hydraulically controlled, for connection from the rear to hot and cold water. Function block with integrated solenoid valve cartridge, thermostat and mechanism for optional bypass solenoid valve cartridge to perform program-controlled thermal disinfection. Thermostat with anti-theft metal handle, adjustable and turn-proof temperature stop and option for manual thermal disinfection. All-metal construction, visible parts polished chromium-plated. Connecting nozzles for the required additional DN 15 KWC shower head with pre-fitted flow regulator 9.0 l/min. Housing made of stainless steel, single-piece enclosed, including safety screws. Piezo push-button with start/stop function. With waterproof electronic module, electric T-junction for connection to system cable, connecting hoses with lockable water volume control with backflow preventer and strainer. Activated hygiene flushing 24 hours after the last activity. With facility for parameterization, cleaning deactivation and communication via ECC2 function controller, 24 V DC.

    Dimensions of housing 232 x 1160 x 90 mm (W x H x D)

    Shower head must be ordered separately.

    Specifikim
    • additional connections no
      with backflow preventer yes
      circulation no
      compatible A3000 open yes
      connection with pay water dispenser not possible
      with filter yes
      adjustable flow time yes
      functional principle electronic self-closing
      for hand shower no
      hygiene flushing yes
      diameter nominal DN 15
      inlet size G 1/2 A
      locking mechanism Top section, non-ceramic
      material casing stainless steel
      material code casing 1.4301 Chrome Nickel steel V2A
      material fitting brass-look
      minimum flow pressure 1 bar
      type of mixing with thermostat
      power supply connection A3000 open 24 V DC / 230 V AC
      type of power supply Transformer
      with rosettes/cover plate yes
      protective shutdown no
      shower pipe draining no
      shower head for separately shower head
      sound insulation no
      surface finish casing satin finished
      surface finish fitting chromed
      surface treatment fitting polished
      temperature limit yes
      thermal disinfection yes
      with transformer/power supply no
      type of mounting wall mounting
      type of operation sensor operation
      type of sensor piezo-electronic sensor
      type of shower shower panel
      volume flow rate bypass PWH 0.06 l/s
      volume flow rate at 3 bar 0.15 l/s
      water connection hose (gland nut)
      position of water connection from backside
      with soap dish no
      accent colour chrome-look (glossy)
      basic colour stainless steel-look

    Specifikime teknike
    • Referencë unike2030070431
    • Familja e produkteveShowers
    • Grupi i produkteveElectronic self closing showers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-06-10
    • Numri i botimit1
    • Gjatësia (mm)1160
    • Gjerësia (mm)232
    • Thellësia (mm)90
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorTunxh
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    • Weight Net (kg)8.77
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe
    • Uniclass 2015 CodePr_40_20_87_75
    • Uniclass 2015 PërshkrimShower fittings package

    Rajoni i disponueshëm

    Asia Europe Oceania North America Africa
    Emiratet e Bashkuara Arabe
    Austri
    Australi
    Kanadë
    Afrika e Jugut
    Belgjikë
    Shtetet e Bashkuara
    Estoni
    Finlandë
    Francë
    Gjermani
    Holandë
    Hungari
    Irlandë
    Itali
    Kroacia
    Letoni
    Lituani
    Luksemburg
    Mbretëria e Bashkuar
    Poloni
    Republika Çeke
    Rumani
    Rusi
    Serbia
    Sllovenia
    Slovakia
    Spanjë
    Suedi
    Switzerland
    Ukrainë
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit