F5S Self-closing shower mixer F5SM2013
F5S Self-closing shower mixer F5SM2013

    F5S Self-closing shower mixer F5SM2013

    F5S-Mix self-closing single mixer DN 15 as finished installation kit for in-wall installation in basic installation kit, for shower facilities. Especially suitable for facilities at risk of vandalism. FRAMIC self-closing mixer cartridge, hydraulically controlled, low-maintenance and stagnation-free, with ceramic disc technology, self-closing, flow pressure-independent due to medium separated design. Stepless adjustment of flow duration. With adjustable, turn-proof temperature stop. For connection to hot and cold water. All-metal construction, visible parts polished chromium-plated. Stainless steel cover plate 190 x 245 x 2 mm. Mounting from the front with safety screws, chromium-plated rosette, backflow preventer and strainers. Depth adjustability 20 mm.

    Specifikim
    • additional connections no
      with backflow preventer yes
      built-in fitting model Finishing section
      calculation flow rate cold water 0.15 l/s
      calculation flow rate hot water 0.15 l/s
      circulation no
      compatible A3000 open no
      connection with pay water dispenser not possible
      cover plate height 245 mm
      cover plate width 190 mm
      with filter yes
      adjustable flow time yes
      functional principle hydraulic self-closing
      for hand shower no
      hygiene flushing no
      diameter nominal DN 15
      inlet size G 3/4 B
      locking mechanism Top section, ceramic
      material casing stainless steel
      material fitting brass-look
      maximum flow time 35 Seconds
      minimum flow pressure 0.5 bar
      minimum flow time 5 Seconds
      type of mixing yes
      with rosettes/cover plate yes
      protective shutdown no
      shower pipe draining no
      sound insulation no
      surface finish casing satin finished
      surface finish fitting chromed
      surface treatment fitting polished
      temperature limit yes
      thermal disinfection no
      type of mounting in-wall installation with box
      type of operation manual operation
      type of shower in-wall fitting
      volume flow rate at 3 bar 0.2 l/s
      water connection threaded connection (external)
      position of water connection from side
      accent colour chrome-look (glossy)
      basic colour stainless steel-look
    Specifikime teknike
    • Referencë unike2030072468
    • Familja e produkteveShowers
    • Grupi i produkteveSelf closing showers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-07-04
    • Numri i botimit1
    • Gjatësia (mm)245
    • Gjerësia (mm)190
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorTunxh
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    • Weight Net (kg)2.25
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe
    • Uniclass 2015 CodePr_40_20_87_75
    • Uniclass 2015 PërshkrimShower fittings package

    Rajoni i disponueshëm

    Asia Europe Oceania North America Africa
    Emiratet e Bashkuara Arabe
    Austri
    Australi
    Kanadë
    Afrika e Jugut
    Belgjikë
    Shtetet e Bashkuara
    Estoni
    Finlandë
    Francë
    Gjermani
    Holandë
    Hungari
    Irlandë
    Itali
    Kroacia
    Letoni
    Lituani
    Luksemburg
    Mbretëria e Bashkuar
    Poloni
    Republika Çeke
    Rumani
    Rusi
    Serbi
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Ukrainë
    Zvicër