Thermostat bath mixer F4MT2001
Thermostat bath mixer F4MT2001

    Thermostat bath mixer F4MT2001

    F4MT-Med thermostat bath mixer with fixed spout as a two-handle wall-mounted mixer DN 15, fitting group I, for wall mounting for baths in the healthcare and nursing sector, for connecting to hot and cold water. Ceramic valve cartridge with rotary handle for flow regulation, mixer water shut-off, as well as integrated diverter for bathtub and hand shower. Thermostat-controlled mixer cartridge with expansion element and active scald protection, fail-safe against backflow as well as adjustable, turn-proof temperature stop, preset to 38 °C and option to carry out manual thermal disinfection. Tap optimised for cleaning with ergonomically designed handles, scald-protected safe-touch housing with hand shower connection 13 l/min, G 1/2 B, bath spout with laminar jet controller 20 l/min and backflow preventer. All-metal construction, high-polished chrome-plated. Double-walled tap housing for reducing the heat transfer from the tap housing to the cold water line, with volume-reduced and smooth water lines. With adjustable connections with strainers, fully covered by depth-adjustable screw rosettes. 180 mm bath spout projection.
    Specifikim
    • Circulation no
      Compatible A3000 open no
      Connection with pay water dispenser not possible
      Adjustable flow time no
      Functional principle manual
      For hand shower yes
      Hygiene flushing no
      Diameter nominal DN 15
      Inlet size DN 15
      Locking mechanism Top section, ceramic
      Type of mixing with thermostat
      Shower pipe draining no
      With shower set no
      Surface finish casing chromed
      Temperature limit yes
      Thermal disinfection manual
      Type of mounting wall mounting
      Type of operation manual operation
      Type of shower wall fitting
      Tater connection S-connections
      Position of water connection from backside
      With soap dish no
    Specifikime teknike
    • Referencë unike3600000189
    • Familja e produkteveShowers
    • Grupi i produkteveManual showers medical
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-10-10
    • Numri i botimit1
    • Gjerësia (mm)300
    Të ngjashme
    • Materiali kryesorTunxh
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    • Weight Net (kg)2.2
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe
    • Uniclass 2015 CodePr_40_20_87_80
    • Uniclass 2015 PërshkrimShower thermostatic valves

    Rajoni i disponueshëm

    Asia Europe Oceania North America Africa
    Emiratet e Bashkuara Arabe
    Austri
    Australi
    Kanadë
    Afrika e Jugut
    Belgjikë
    Shtetet e Bashkuara
    Estoni
    Finlandë
    Francë
    Gjermani
    Holandë
    Hungari
    Irlandë
    Itali
    Kroacia
    Letoni
    Lituani
    Luksemburg
    Mbretëria e Bashkuar
    Poloni
    Republika Çeke
    Rumani
    Rusi
    Serbi
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Ukrainë
    Zvicër